Facade systems with motion plastics

Among architects, facade is the term to describe the front view of a building and is part of the principle of the building envelope. Windows or engaged columns are summarised as facade elements. Whether composite fronts made of aluminium or suspended facades made of glass: there is ever increasing demand for a high-level of functionality, technology and quality in modern buildings: greater energy efficiency, modern design, longer maintenance-free service life with falling costs.

With igubal® spherical bearings, this allows for machine parts to be made out of compounded polymers for indoor and outdoor applications. 

Would you like more information about products used for facade systems? Our experts will be happy to get in touch with you.
 
Contact an expert

igus® igubal® products used in facade systems

Rod end bearings

igubal rod end bearings
Visit the shop

Clevis joints

igubal clevis joints
Visit the shop

Pillow block bearing

igubal pillow block bearings
  • Maintenance and lubrication-free
  • Severe radial loads
  • Temperatures of up to +80°C
  • Find out more information
Visit the shop

Fixed flange bearing

igubal fixed flange bearings
Visit the shop

Spherical bearings

igubal spherical bearings
Visit the shop

Product overview

Product overview of igubal spherical bearings
  • Up to 40% more cost-effective than spherical bearings made of metal
  • 80% lighter than metal alternatives
  • Lubrication-free and therefore low-maintenance
To product overview

Spherical bearings for facade technology

  • Available from stock
  • Lightweight
  • Temperature-resistant
  • Vibration-dampening
  • With female and male thread
  • Maintenance-free and corrosion-free
  • Dirt and UV-resistant
igubal® overview

Successfully in use


Further information on facade systems


Success stories

Arcora sun protection slats

Durable bearing technology in an innovative sun protection facade system

The French company Arcora has developed a sustainable, innovative sun protection system that doesn't require the usual motorisation. Our plain and spherical bearings as well as our linear guides are used in the interfaces between the moving and fixed elements.
Sun protection slats E.ON technical centre

Maintenance-free plain bearings for 1,028 sun protection slats in the E.ON technical centre

To keep the workload as low as possible after installation of the exterior facade, maintenance-free bearing technology was needed at the vertical slat pivot points. iglidur J plain bearings were chosen because of their incorporated solid lubricants, which allow optimal coefficients of friction in the long term - without relubrication.
Overview of facade and building technology applications

... other success stories

Discover more applications from our customers in facade and building technology, in which dry-tech bearing products demonstrate their advantages: long service life in all weather conditions, no corrosion, no maintenance.

Tested in the igus test laboratory for use in the real world

Tested for continuous load, media resistance and quiet operation

In the industry's largest plastics test laboratory, iglidur plain bearings, drylin linear technology and igubal coupling joints are put through their paces. The focus is on testing assemblies and examining the tribological specifications of different material combinations. The results are integrated into our service life calculation tools and allow precise durability predictions.

Upon request, igus performs customer tests to check product use under specific conditions.