Solution
Two plain bearings per slat from the
iglidur J plastic bearing product range were installed in the sun-protection facade to adjust the design almost silently over the long term. The bearings can do this because of the incorporated solid lubricants in the plain bearings' iglidur material, which consistently ensures the correct sliding and friction properties for the products. The operator incurs no maintenance or repair costs, since no external grease or lubricants must be added, and system function is always guaranteed.
The very good coefficients of friction allow the slats to adjust smoothly and without jerking in the relatively small amount of installation space they take up. Due to sporadic slat adjustment, no maintenance interval is currently required.