igubal® fixed flange bearing

igubal® fixed flange bearings are resistant to chemicals, dust and coarse dirt, UV and core radiation. Fixed flange bearings function perfectly at extreme temperatures between -40 and +200°C and are corrosion-free in damp and wet environments.
This makes them suitable for reliable use in demanding environments and they always retain their running performances and wear resistance.

Another advantage: both types (four-hole and two-hole versions) of the igubal® fixed flange bearings are very easy to install - even in hard-to-reach places.
The two-hole versions are equipped with two slotted holes for mounting, which allows adjustment at any time. 100% alignment is not required in this case. They automatically equal out alignment errors.

 
Contact an expert

igubal® plastic fixed flange bearing in comparison

Two-hole fixed flange ball bearings

Two-hole fixed flange ball bearings
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
Visit the shop

Four-hole fixed flange ball bearings

Four-hole fixed flange ball bearings
  • Cost-effective
  • Resistant to dirt
  • High loads
Visit the shop

Food-compatible

Food-grade fixed flange bearing
  • Food-safe material
  • Detectable
  • Compensation for misalignment
Visit the shop

The advantages of igubal® fixed flange bearings at a glance

Lubrication-free

Lubrication-free

The self-lubricating spherical balls ensure a maintenance-free dry operation.
Light

Lightweight

Up to 80% lighter than metallic components.
Cost-effective

Cost-effective

Up to 40% more cost-effective than metallic variants.


What are the advantages of plastic fixed flange bearings?

In addition to advantages such as absolute corrosion resistance, chemical resistance and of course, as with all our products, freedom from lubricants, our igubal® two- and four-hole fixed flange bearings offer the advantage that they are considerably lighter than comparable metallic solutions.

So not only do you save on regular maintenance and costs for lubricants, you also save hard cash, as plastic fixed flange bearings are significantly more cost-effective than their metal counterparts.
Visit the shop

Shop

I am familiar with igus® products and would like to see the selection of fixed flange bearings in the online shop or immediately place an order.
Visit the shop

Information

I need further information on variants of fixed flange bearings or would like to know what the advantages of igus® are.
Send an enquiry