igubal® clevis joints

igubal® clevis joints consist of a clevis joint with a bolt and circlip or spring-loaded fixing clip. The clevis joints are available for left-hand and right-hand threads.

In combination with the igubal® rod ends of dimensional series E, these make up joints that are deployed in many different branches of industry – in the food industry, the packaging industry, disposal technology, automation technology and in the automotive industry, among others.

The clevis joints are corrosion-resistant, resistant to chemicals, dirt and dust. In addition, they stand up to the sun's UV radiation and temperatures between -30 and +80°C for years on end without losing any of their running performances or wear resistance.
 
Contact the expert

igubal® clevis joint variants

Standard clevis joints

Clevis joints
  • Material igumid G
  • Very lightweight
  • Vibration dampening
  • Noise-dampening
Visit the shop

Clevis joint with spherical bearing

Clevis joint with spherical bearing
  • Material igumid G
  • One-piece design
  • Easy assembly/disassembly
  • High tensile force
Visit the shop

Food-compatible

Food-grade clevis joints
  • Detectable and food compliant according to FDA and EU 10/2011
  • Vibration-dampening
  • Noise-dampening
Visit the shop

Spring loaded fixing clip

spring loaded fixing clip
  • One-piece design
  • Easy installation
  • Easy disassembly
  • Material igumid G
Visit the shop

Clevis joint with pin & circlip

clevis joint with pin and circlip
  • High tensile force
  • Can be used in combination with dimensional series E rod ends
  • Vibration dampening
Visit the shop

Clevis joint with pin, circlip & rod end

clevis joint with pin, circlip and rod end
  • Material igumid G
  • Very lightweight
  • High rigidity
  • Absolutely corrosion-resistant
Visit the shop

Advantages of the igubal® clevis joints

  • Maintenance-free dry operation
  • Corrosion-resistant
  • Resistant to chemicals
  • Vibration-dampening
  • Lightweight
  • Media-resistant
  • Easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free

 
Visit the shop

igubal® clevis joints | Application examples

Food industry

Food industry
Find out more

Packaging industry

Packaging industry
Find out more

Automotive industry

Traffic
Find out more

When is it suitable to use them?

  • If high rigidity is required
  • If corrosion resistance is required
  • If no lubrication is to be used
  • If you want to save weight
  • If maintenance-free, dry operation is required
  • If simple assembly is required
  • In combination with pneumatic cylinders and gas struts

When is it not suitable to use them?

  • When temperatures are higher than +200°C
  • When diameters above 20mm are required

Visit the shop

I am familiar with igus® products and would like to see the selection of clevis joints in the online shop 
Visit the shop

More information

I need further information on variants of clevis joints or would like to know what the advantages of igus® are.
Send enquiry