drylin® SHT linear module

Flexible, versatile and robust

The drylin® SHT linear modules can be moved lubrication-free while also offering high precision and robust components. The units can be individually configured with various shaft and lead screw materials, carriage lengths and additional functions. The SHT range is suitable for manual and motorised operation and is delivered ready for connection with drylin® motors.
 
Special properties: 

  • Solid design
  • Various materials for shaft and lead screw
  • Manual accessories available
  • Available with motor
  • Individually configurable
Would you like more information about drylin® SHT drives or do you need an individual consultation? Our experts will be happy to get in touch with you.
 
Contact the expert

The SHT standard series installation sizes

drylin SHT-08 linear module

SHT-08/SHTC-08

  • Carriage lengths:
    • SHT: 65mm
    • SHTC: 35mm
  • Maximum stroke length: 300mm
  • Shaft diameter: 8mm
Configure your SHT linear system
drylin SHT-12 linear module

SHT-12 / SHTC-12

  • Carriage lengths:
    • SHT: 85mm
    • SHTC: 30mm 
  • Maximum stroke length: 750mm
  • Shaft diameter: 10mm
Configure your SHT linear system
drylin SHT-20 linear module

SHT-20 / SHTC-20

  • Carriage lengths:
    • SHT: 130mm
    • SHTC: 36mm
  • Maximum stroke length: 1,000mm
  • Shaft diameter: 20mm
Configure your SHT linear system
drylin SHT-30 linear module

SHT-30 / SHTC-30

  • Carriage lengths:
    • SHT: 180mm
    • SHTC: 50mm
  • Maximum stroke length: 1500mm
  • Shaft diameter: 30mm
Configure your SHT linear system

Online linear module configuration

Configure an individual SHT linear module online

  • To the custom SHT lead screw linear module in just a few steps
  • Optional configuration of an individual drive pin
  • Automatic 3D model creation
  • Linear module export in many different 2D and 3D formats
  • 2D dimensional drawing of the assembly (PDF)
  • Complete parts list available as PDF download
  • And many more
Configure and order an SHT linear module



Self-locking

Self-locking linear module

SHT

  • Trapezoidal threads for great positional accuracy
  • Stays in place under loads
  • Protection against unintentional adjustment
  • Functions as a brake when used vertically


With pre-load

Linear module with preload

SHT-PL

  • With preloaded trapezoidal lead screw nut (50N)
  • Manually and continuously adjustable radial clearance
  • Lightweight due to aluminium and polymer


With several carriages

Linear modules with several carriages

SHTC

  • With short or long carriages
  • Right/left opposite drive
  • High support with freely moving carriages


With high helix thread

Linear modules with high helix thread for high speeds

SHTS

  • For fast positioning
  • Very smooth operation thanks to dryspin® geometry
  • For feeds up to 100mm stroke/rotation


Lead screws with ball bearings

Linear module with lead screw with ball bearings

SHT-BB

  • Higher speed and precision
  • Belt drive permits radial loads
  • Constant drive torque


Manual and electric

Linear module for electrical movement

Accessories

  • Ready to install with accessories for manual adjustment
  • Ready to install, including motor and motor control

Technical options for the SHT series

The following options can be configured directly online for the SHT product range.

Further products and variants

Stainless steel drylin SHT linear module

SHT stainless steel linear modules

  • Chemical resistance
  • Extremely robust and corrosion-resistant
  • FDA-compliant variants available
Stainless steel linear modules
igus drylin SHT XY table

drylin XY table

  • High precision
  • Completely self-lubricating
  • Precise alignment thanks to CNC manufacturing
To the XY tables
igus stepper motor

drylin E stepper motors

  • Suitable NEMA stepper motors
  • Accessories (proximity switches, motor cables)
  • Fully assembled
Electric motors drylin® E