Bearing liners for drylin® linear systems

Choosing the most suitable bearing liner for your housing is crucial. igus® has an extensive range of drylin® bearing liners in iglidur® materials which allows all applications to be catered for. Whether for high speed or temperatures from -50°C to +250°C or with FDA/EU conformity. 
  • Low coefficient of friction
  • 100% lubrication-free
  • Extremely lightweight
  • High chemical resistance
Visit the online shop

Choose the suitable lined bearings for your drylin linear system

iglidur® J

Plain bearing liner iglidur® J for drylin® linear system

The all-rounder

  • For all shaft materials
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with steel shaft
  • Longest service life with aluminium, hard-anodised
  • Max. static surface pressure: 35 MPa
  • Moisture absorption: 1.3 % weight
Visit the online shop

iglidur® J200

Plain bearing liner iglidur® J200

The specialist

  • Application temperature: -50 to 90°C
  • Best coefficient of friction with hard-anodised aluminium
  • Longest service life with aluminium, hard-anodised
  • Max.static surface pressure: 23 MPa
  • Moisture absorption: 0.7 % weight
Visit the online shop

iglidur® X

iglidur® X plain bearing liner for drylin® linear systems

The extreme

  • Ideal for hardened stainless-steel shaft
  • Application temperature: -100 to +250°C
  • Best coefficient of friction with hard-chromed stainless
  • Maximum service life with hardened stainless
  • Max.static surface pressure: 150 MPs
  • Moisture absorption: 0.5 % weight
Visit the online shop

iglidur® E7

iglidur® E7 plain bearing liner for igus® linear systems

The endurance runner

  • Particularly for steel/stainless-steel shafts
  • Application temperature: -50 to +70°C
  • Best coefficient of friction with steel/stainless-steel shaft
  • Maximum service life with steel/stainless-steel
  • Max.static surface pressure: 18 MPa
  • Moisture absorption: 0.1 % weight
Visit the online shop

iglidur® A180

iglidur® A180 plain bearing liner for drylin® linear systems

FDA-compliant

  • For all shaft materials
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with stainless-steel shaft
  • Maximum service life with stainless-steel shaft
  • Max. static surface pressure: 28 MPa
  • Moisture absorption: 0.2 % weight
Visit the online shop

iglidur® A160

Buy iglidur® A160

FDA/EU-compliant

  • Application temperature: -50 to +90°C
  • Best coefficient of friction with hardened stainless-steel shaft
  • Maximum service life with hardened stainless-steel shaft
  • Max.static surface pressure: 15 MPa
  • Moisture absorption: 0.1 % weight
Visit the online shop

Configure a complete system

config banner

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.

Configure online now!

The principle: "sliding instead of rolling"

The advantages of bearing liners compared to recirculating ball bearing system

The iglidur® bearing liners made of high-performance polymer used for drylin® linear systems are completely lubrication and maintenance-free. The principle of the plain bearing leads to further advantages in favour of a drylin® linear system.
Find out more
bearing liners vs ball bearings

Frequently asked questions about drylin® R bearing liners

What are bearing liners?

drylin® bearing liners are polymer liners that fit into drylin® housings and carriages enabling a gliding motion on the shaft or system.

Where can I use bearing liners?

These can be used in any drylin® carriage or housing within the majority of applications. There are various liner materials to cater for varying environments. 

Why use igus® drylin® bearing liners?

The liners allow a smooth running operation without the need for lubrication. 

Read more FAQ's here