Electric motors

Automation with stepper motors, direct current motors and EC/BLDC motors

For linear axes and handling systems, igus® offers a wide range of electric motors. Hybrid stepper motors or DC motors are used in lead screw drives, toothed belts and rack and pinion drives.
The electric motors complete igus®'s offer of automation technology. That way, entire handling systems can be configured in combination with linear axes.  

Quickly find the right motor for your application

Would you like more information about igus® electric motors? Our experts will be happy to get in touch with you.
 
Contact an expert

Types of electric motors

Stepper motors

electric motor stepper motor
Visit the shop

Lead screw stepper motors

electric motor  stepper motor
  • 3 installation sizes from 0.1 to 2Nm
  • Seven lead screw types with pitches 0.8-50mm
  • Matching lead screw nuts available
  • Find out more information
Visit the shop

EC/BLDC motors

electric motor EC DC motor
Visit the shop

DC motors

DC motor
  • Also available with protective housing
  • Torques from 0.1 to 1.8Nm
  • Speed up to 440rpm
  • Increased anti-rotation feature due to machined flat motor shaft (D-cut)
  • Click here for more information
Visit the shop

Stepper motor with IP68 protection

Stepper motor with IP68 protection
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP68 (10m)
  • Holding torque: 1.30Nm
  • Nominal current: 4.20A
  • Motor connection: terminal box
Visit the shop

DC motor with worm gear

MOT-DC-42-J-H-B_2
  • With spline
  • Space-saving and compact design
  • Torque from 0.75Nm up to 2.00Nm
  • Speed up to 350rpm
  • Quiet operation
  • Rotary position encoder included
Visit the shop

Spindle motors

Spindle motor
  • Combination of stepper motors with hollow shaft, leadscrew and nut
  • Equipped with a NEMA stepper motor
  • Smooth and quiet linear motion
  • Are also knows as linear actuators
Visit the shop

Motor gearboxes

motor gear box
  • igus® motors with flange size NEMA17, 23, 24 and 34.
  • Available gear ratios: 3, 5, 10, 15, 20, 40.
  • High motor torque for heavy loads.
  • Higher torque at lower speeds
Visit the shop

Motor control

motor control systems
  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with many industrial control systems
  • For all drylin® linear axes
  • Find out more information
Visit the shop

Configurators to find the right electric motor for your application

Ensuring you have the right motor to power your linear sytem is crucial. 

We have designed configurators to help with these decisions. 

In a few simple steps you can find the best motor for your application based on the critera and details you provide.
 
Find the right motor for you

What is a motor control system and how do I know which one I need?

A motor control system is an essential part in automation. The motor controllers are used to operate the electric motors to create movement. These devices work in conjunction with a switchboard or multiple switchboards which controls the movement and powers the motor. 

We have a range of motor control systems which work with different motors; such as stepper motors, direct current motors and DC motors. These control systems can pre determine travel, positions, speeds and operating times. You can click here for more inforrmation on the motor control systems

A few example combinations: using the stepper motor D1 via a control system that is based on a web interface or the D3 DC motor control system, both make it possible to easily control linear systems.The systems are simple and offer intuitive user interface as well as being compatible with many industrial control systems.
We also offer free sample programs with each of the motor control systems so you can try the programming software for yourself. Click here for more information on the sample programs
Visit the shop

Matching cables

An item that is sometimes overlooked when buying an electric motor is the cables. We have a range of cables that are suited for all of our motors.

 
Visit the shop

How are you powering your system?

We have a variety of power supplies ranging from 75W up to 960W. 
The drylin® power supplies for automation are suitable for all dryve motor controls. They supply output currents in order to be able to operate the entire igus® motor series. The 24V output voltage is typically used to supply stepper and DC-motors, as well as EC/BLDC motors.
The complete automation machine including the main control such as PLC (programmable logic controller) or IPC (industrial PC) can also be supplied.
The 48V power supplies are recommended for higher speeds with stepper or EC/BLDC motors. The power supplies are installed in the control cabinet on a DIN rail (TS-35).
To ensure safe operation, protective functions such as overload, overvoltage and overtemperature have been integrated.

We can help you decide which is the best option so please get in touch!
 
Visit the shop

Frequently asked questions


How does an electric motor work?

An electric motor converts electrical energy into mechanical energy through electromagnetic forces, causing a rotor to spin within a magnetic field.

How to test an electric motor

You can apply voltage to the motor to see if it spins freely, checking for abnormal noises, and ensuring it operates within specifications. Contact our experts for more information.

What are the different types of electric motors?

igus® provide a variety of motors:

  •  EC/BLDC motors
  •  DC (direct current) motors
  • Stepper motors

These are designed for a variety of purposes that allow entire handling systems to be configured.

Read more FAQ's