DC motors

How does a DC motor operate?

Simple linear motions can be made with DC motors for the operation with a voltage of 12V to 24V. The small quiet motors are connected to a power supply unit or directly to a battery via low-profile connectors.

You can change the direction of the motion by switching the poles. The torque created by the DC direct-current motors lies between 0.1Nm and 1.8Nm, depending on the type. The speed is 22rpm to 440rpm, leading to a linear speed of 0.55mm/s to 300mm/s.


Would you like more information about DC motors at igus®? Our experts will be happy to get in touch with you.

Contact an expert

Types of DC motors

DC motors with spur gear

Direct-current motor with spur gear drylin E
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
Visit the shop

DC motor with planetary gear

DC direct-current motor with planetary gear drylin E
  • Torque from 0.025Nm up to 0.21Nm
  • Speed up to 463rpm
  • Can be operated at 12 & 24VDC
Visit the shop

DC motor with worm gear

DC direct-current motor with worm gear drylin E
  • With spline
  • Torque from 0.75Nm up to 2.00Nm
  • Speed up to 350rpm
Visit the shop

DC motor with planetary gearbox flange, 36/42mm

DC motor with planetary gearbox flange, 36/42mm
  • Torque: 0.1Nm to 1.8Nm  
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm 
Visit the shop

DC motor with spur gear and protective housing

DC motor with spur gear and protective housing
  • Torque: 0.1Nm to 1.5N 
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm 
Visit the shop

DC motor with planetary gearbox and protective housing

DC motor with planetary gearbox and protective housing
  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24V DC
Visit the shop

Configurators to find the right electric motor for your application

Ensuring you have the right motor to power your linear sytem is crucial. 

We have designed configurators to help with these decisions. 

In a few simple steps you can find the best motor for your application based on the critera and details you provide.
 
Find the right motor for you

What is a motor control system and how do I know which one I need?

A motor control system is an essential part in automation. The motor controllers are used to operate the electric motors to create movement. These devices work in conjunction with a switchboard or multiple switchboards which controls the movement and powers the motor. 

We have a range of motor control systems which work with different motors; such as stepper motors, direct current motors and DC motors. These control systems can pre determine travel, positions, speeds and operating times. You can click here for more inforrmation on the motor control systems

A few example combinations: using the stepper motor D1 via a control system that is based on a web interface or the D3 DC motor control system, both make it possible to easily control linear systems.The systems are simple and offer intuitive user interface as well as being compatible with many industrial control systems.
We also offer free sample programs with each of the motor control systems so you can try the programming software for yourself. Click here for more information on the sample programs
Visit the shop

Matching cables

An item that is sometimes overlooked when buying an electric motor is the cables. We have a range of cables that are suited for all of our motors.

 
Visit the shop

How are you powering your system?

We have a variety of power supplies ranging from 75W up to 960W. 
The drylin® power supplies for automation are suitable for all dryve motor controls. They supply output currents in order to be able to operate the entire igus® motor series. The 24V output voltage is typically used to supply stepper and DC-motors, as well as EC/BLDC motors.
The complete automation machine including the main control such as PLC (programmable logic controller) or IPC (industrial PC) can also be supplied.
The 48V power supplies are recommended for higher speeds with stepper or EC/BLDC motors. The power supplies are installed in the control cabinet on a DIN rail (TS-35).
To ensure safe operation, protective functions such as overload, overvoltage and overtemperature have been integrated.

We can help you decide which is the best option so please get in touch!
 
Visit the shop

Related products

Motor drive

Motor gearbox
  • igus® stepper motors NEMA23 and 34
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available
Visit the shop

Stepper motors

Stepper motor with metric connector, encoder & brake
  • With metric connector, encoder & brake
  • NEMA17
  • NEMA23
  • NEMA34
Visit the shop

Couplings

Couplings
  • With square or round housing
  • Vibration dampening
  • Temperature range from -30°C up to +100°C
  • Shore hardness 98 Sh A
Visit the shop