Lead screw stepper motors

Stand-alone solution with or without encoder

The drylin E lead screw motor product range is the optimum solution for systems that need a stepper motor with integrated lead screw. The stepper motors are compact and available with or without encoder. The lead screw is precisely centred. In combination with the dryspin high helix thread technology, the system has a long service life.

We have a range of leadscrew stepper motors which can be found in the shop.

Visit the shop

Configurators to find the right electric motor for your application

Ensuring you have the right motor to power your linear sytem is crucial. 

We have designed configurators to help with these decisions. 

In a few simple steps you can find the best motor for your application based on the critera and details you provide.
 
Find the right motor for you

What is a motor control system and how do I know which one I need?

A motor control system is an essential part in automation. The motor controllers are used to operate the electric motors to create movement. These devices work in conjunction with a switchboard or multiple switchboards which controls the movement and powers the motor. 

We have a range of motor control systems which work with different motors; such as stepper motors, direct current motors and DC motors. These control systems can pre determine travel, positions, speeds and operating times. You can click here for more inforrmation on the motor control systems

A few example combinations: using the stepper motor D1 via a control system that is based on a web interface or the D3 DC motor control system, both make it possible to easily control linear systems.The systems are simple and offer intuitive user interface as well as being compatible with many industrial control systems.
We also offer free sample programs with each of the motor control systems so you can try the programming software for yourself. Click here for more information on the sample programs
Visit the shop

Matching cables

An item that is sometimes overlooked when buying an electric motor is the cables. We have a range of cables that are suited for all of our motors.

 
Visit the shop

How are you powering your system?

We have a variety of power supplies ranging from 75W up to 960W. 
The drylin® power supplies for automation are suitable for all dryve motor controls. They supply output currents in order to be able to operate the entire igus® motor series. The 24V output voltage is typically used to supply stepper and DC-motors, as well as EC/BLDC motors.
The complete automation machine including the main control such as PLC (programmable logic controller) or IPC (industrial PC) can also be supplied.
The 48V power supplies are recommended for higher speeds with stepper or EC/BLDC motors. The power supplies are installed in the control cabinet on a DIN rail (TS-35).
To ensure safe operation, protective functions such as overload, overvoltage and overtemperature have been integrated.

We can help you decide which is the best option so please get in touch!
 
Visit the shop