Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)
iglidur F3 roller

Wear-resistant and conductive

iglidur F3 rollers

iglidur F3 material is now also available for rollers. When electrical conductivity is important and electrostatic charging of the components is to be avoided, iglidur F3 is exactly the right choice. As the material contains incorporated solid lubricants, the rollers can be used without any additional lubricants and the maintenance associated with them. The use of ball bearings is therefore not necessary.


Tech up

Tech up

Cost down

Cost down

  • Freedom from maintenance reduces costs for lubricant and maintenance
  • Higher running performance
  • Cost-effective due to injection moulding
Proof

Proof

  • Tested at the igus roller test rig
  • Conductivity according to DIN tested in laboratory
  • Calculable service life, based on over 10,000 test data
Sustainability

Sustainability

igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.
 


Beverage filling machine with wear-resistant polymer rollers made of iglidur material

Permanent load in three shifts

We have developed iglidur F3 rollers for this purpose​

For this beverage bottling line, Krones AG was looking for wear-resistant rollers that would ensure a functioning system in the long term. The rollers used so far could not withstand the high cycle rates and the work in three-shift operation. "Earlier the rollers in particular wore out too quickly, so that the customer had to overhaul the clamping star wheel relatively frequently [...]. Here there was an urgent need for action. We have now eliminated this weakness. " Jürgen Steimmer, Group Manager Labelling Technology, Krones AG
 
Krones AG found the solution in igus polymer rollers. They consist of a polymer sleeve  provided with an outer jacket made of TPU. Here, the iglidur material shows why it is a good choice, mainly due to its wear resistance. The outer jacket provides good grip on the outer component so that the bearing is always carried along. Accordingly, only the polymer sleeve made of iglidur wears out.  The service life could almost be doubled with the iglidur rollers.  


Our expert will explain the advantages of iglidur F3 rollers


Consultation regarding iglidur F3 rollers

Contact igus now Our employees will be happy to advise you.
By e-mail, telephone or locally at your premises.
Simply choose your preferred means of contact.  

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Order now for free!

What is iglidur?

iglidur plain bearings under scrutiny What do iglidur materials consist of? 
What is behind the self-lubrication effect? Learn more about the functionality of iglidur plain bearings.
iglidur materials under scrutiny


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH