Barista robot with maintenance-free components for 24-hour use


Preparing individual coffee creations in seconds: an art that has long been in the hands of baristas. However, robot systems are now also able to take over this work. They enable 24/7 use without failures and can be placed in the most remote places to provide people with coffee there as well. For this job, we have 4- and 5-axis Scara robots and cobots on offer. Your benefits:
  • No machine downtime: components can be calculated online
  • Hygienic and resistant to dirt
  • Maintenance-free, no lubrication necessary
Request a customised sample now
A real eye-catcher, easily installed and cost-effective: our robots robolink, SCARA and ReBel make service automation easy.

Build a barista robot

Build or buy

Build your own complete robot system or buy one

  • High flexibility: freely selectable end effectors
  • 2 to 5 degrees of freedom (DOF)
  • Design and simulate online, including parts list
  • With or without motors
  • With or without a control system

Kitchen automation

Quick and easy: kitchen automation with motion plastics

Catering robots

Gastro automation made easy with the igus modular system


Selected motion plastics for your barista robot

 

robolink RL-DP articulated arm robot

robolink DP
  • Up to 790mm of reach
  • Optionally available with igus Robot Control
  • Individual colour selection possible
  • Version for splash water with IP44 available

drylin ZLW 7th axis for robot

Seventh axis for robots
  • Flexible robot use instead of locking kinematics
  • Adapter kit incl. Preparation of suitable e-chain systems
  • Integration into the igus Robot Control

drygear modular gearbox system

drygear Apiro
  • Application temperature: +5°C to +50°C
  • Splash-proof
  • Lightweight
  • Lubrication-free

dryspin lead screw technology

dryspin
  • Lubrication and maintenance-free
  • Quiet, smooth operation
  • Media-resistant
     

E2.1 e-chain

e2.1
  • Quick, easy filling
  • Integrated brake for smooth, quiet operation
  • Reduce installation space with small bend radii as low as 28mm

chainflex CF885 motor cable

chainflex servo cable
  • 36-month guarantee
  • Flame-retardant
  • Harnessed according to requirements
     

Where motion plastics are already being used successfully

 


Tested in the test laboratory for use in the real world

All products are tested for wear and durability under real-life conditions in the igus test laboratory, the largest in the industry. The results are entered into our service life calculation tools for precise durability predictions.
 
Upon request, igus carries out customer tests to check product use under completely tailored conditions.

What are the most important regulations for food sector vending machine manufacturers? How can installation space be saved in the face of a growing product range? The igus blog features interesting articles on vending machine technology.
Take a look now!