dryspin® lead screw nuts and lead screws

In the world's largest online shop for lead screws

dryspin® lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the polymer nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.
Reduce time spent on design and optimise the procurement process for your lead screw technology. Trapezoidal, high helix and metric threads are available in more than 5,000 variants in the standard product range directly from stock. In addition, you can configure your special solution simply and quickly online.
Find out more about the benefits of dryspin® over conventional trapezoidal lead screws

Would you like more information about dryspin® at igus® or do you need an individual consultation? Our experts will be happy to get in touch with you.
Contact an expert
leadscrew

The igus® lead screw technology at a glance

Lead screw nuts

Lead screw nuts
Visit the shop

Lead screws

Lead screws
Visit the shop

Special geometries & accessories

Special designs and accessories
  • Special geometries & accessories
  • Designs for every application
  • Accessories for lead screw nuts and lead screws
  • Our experts are happy to assist you in person
Visit the shop

Configure customer-specific designs in lead screw technology online

Lead screw drive expert

Assistance in selecting the optimum lead screw drive 
► Service life calculation for the desired configuration
► PDF download with all details for the desired application
► Display of price and delivery time for your individual configuration 
Go to the expert system

Lead screw configurator

►  Individual pin machining without CAD software
►  2D dimensioned drawing and 3D step file, generated directly online
► Immediate price calculation 
► Order online or request quotation
► Individually configurable reverse lead screw
Go to the configurator

The dryspin® technology

High efficiency and low wear

The patented dryspin high helix thread technology was developed by igus in 2015 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, they convert the exerted power efficiently into a translational movement. With properties and shapes matching the plastic nut and lead screw, dryspin thereby provides an even longer service life and more efficiency for high helix threads. Due to the rounded tooth geometry, the contact area between lead screw and nut is reduced, and the lead systems operate quietly and without vibration under load.
 
The larger spaces between the individual dryspin threads result in a higher share (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to conventional high helix threads.
 
Take advantage of our machining service - we manufacture ready-to-fit lead screws based on your requirements. For this, use our lead screw configurator or send us a drawing. We will then provide a quotation.