Solution
Ready-to-install
iglidur 04-series slewing ring bearings are ideal for this application. The design is based on
dry-operating, maintenance-free sliding elements made of iglidur J materials in combination with rings made of anodised aluminium. The sliding elements of this series are pre-loaded, so there is
no haptic clearance over the entire service life. iglidur J features
very low coefficients of friction in dry operation and a
very low stick-slip tendency. It is also
resistant to common cleaning agents in the food industry and has
low moisture absorption, allowing it to be used in wet or humid environments.
The bearings have a long service life which can be calculated exactly in the
online tool thanks to extensive tests in the igus test laboratory, with millions of loads, precisely matched to the customer's operating conditions.