Plain bearings

For more than 50 years, igus® have been producing iglidur® plain bearings. Used for technical and economic advantage over all types of metal plain bearings, iglidur® plain bearings are self-lubricating, maintenance-free, chemical resistant, universally applicable and reduce costs by up to 40 percent and are up to 7 times lighter than the metal equivalent.
They can withstand extreme temperatures, are suitable for a wide range of applications and industries and are available in a range of standard catalogue options.

By switching to igus® plain bearings, customers can increase their technology and reduce their costs. igus® products can be shipped within 24 hours, can be configured using the service-life calculators and have been extensively tested in the laboratory.   
Would you like more information about iglidur® bearings?
Contact an expert
bearing image

iglidur® plain bearing options

Flange bearings

flange plain bearing
  • Various materials available
  • Large range of inner & outer dimensions
  • No minimum order quantity
Visit the shop

Sleeve bearings

sleeve plain bearing
  • Various materials available
  • Available in metric or imperial
  • Low coefficients of friction
Visit the shop

Thrust Washers

thrust washer plain bearing
  • High wear resistance
  • Various material options available. 
  • With or without a locating hole
Visit the shop

Custom bearings

custom plain bearing
  • No minimum order quantity
  • Injection moulded or CNC machined 
  • From a large range of iglidur® materials
Find out more

Other designs

bearing specific designs plain bearing
  • Knife edge rollers
  • Guide rollers
  • Clip bearings
Visit the shop

3D Printing Service

3D printing plain bearing
  • Custom 3D printed parts
  • Design your own with the CAD system. 
  • Choose from a large range of materials. 
Visit the shop

Did you know we also have a range of ball bearings?

Not only do we offer plain bearings but we have a large range of ball bearings as part of our standard catalogue range. 
If you want to view the range of ball bearings click here
 
More about ball bearings

iglidur® plain bearing configurators


igus® plain bearings are manufactured from innovative high-performance plastics for a wide range of applications. We run extensive tests on the bearing materials to compile data into multiple online database. One tool within the database is the iglidur® Expert System. This system provides comprehensive suitability and service life analysis of all iglidur® materials allowing you to choose the best product for your application in a few easy steps.

Simply enter your requirements, including design, load, speed, shaft material and housing and discover the most suitable material and the lifetime of the bearing within your application.
Discover all the bearing tools here.
 
 
Bearing configurators
bearing product finder

 

The advantages of our plain bearings at a glance

iglidur-plain-bearings-maintenance-free-and-lubrication-free

Lubrication and maintenance-free

Due to the self-lubricating effect, iglidur® plastic bearings do not require any additional lubricants. How it works? Our iglidur® materials contain solid lubricants, millions of which are contained in the material. These lubricants are released in tiny amounts and thus lubricate the bearing point. Therefore there are no problems with insufficient lubrication and only minimal maintenance requirements
Cost down

Cost-effective

Our self-lubricating plain bearings reduce your maintenance costs and save additional expenses for lubricants - with no minimum order quantity up to high volume. Our plastic plain bushes are up to 89% more cost-effective than plain bearings made of steel or bronze. 
Example: €2.37/piece versus €0.25/piece
Composite bearing steel/PTFE, size 2020 against iglidur MSM-2023-20
(Price for a purchase quantity of 100 pieces)
Plain bearing service life calculation

Calculate the service life

With the help of our free online tool you can calculate the service life of our plastic plain bearings for your application.
How it works?
Our products are thoroughly tested in the test laboratory and the wear results are documented in our database. This data is then integrated in our online tool for service life calculation
iglidur plain bearing availability

Available from 24 hours

We ship worldwide from over 73 countries to keep delivery times as short as possible for you.

The most comprehensive product range for you:
  • 10,000 installation sizes from stock
  • Special parts according to your specifications
  • Shipping within 24hrs
  • No minimum order
  • No minimum quantity
iglidur plain bearing with chemical resistance

Resistant to chemicals and media

Our range includes a variety of different slide bearing plastics, which are e. g. characterised by high chemical or temperature resistance. Daily cleaning with aggressive cleaning agents and high pressure are therefore not a problem, since plastic bearing bushes from igus do not require any additional lubricants that would otherwise be washed out during cleaning.
iglidur-plain-bearings-for-heavy-duty

Suitable for high loads

Our plastic plain bearing bushes are used e. g., in construction and agricultural machinery. In both cases, very robust plain bearing materials are required that can withstand not only dirt but also high loads. For this purpose, we offer on the one hand self-lubricating plain bearings made from our iglidur materials and for exceptionally demanding cases igutex plain bearings, which are reinforced with high-strength fibre-glass fabric.

 

iglidur® plain bearings for your industry
 

Frequently asked questions


How are plain bearings lubricated?

Plain bearings can be lubricated with oils, grease or other lubricants. These can be costly, very messy and can cause issues in regards to maintenance time to keep the bearings in working order. One of the advantages about igus® bearings, as with all igus® products, is that they are lubrication-free. The range of plain bearings are manufactured in technical high-performance plastic which ensures the optimum running performances, longest and measurable service life and lowest friction values, all without the use of additional lubrication.

Where are plain bearings used?

Plain bearings are used everywhere! They are used in a large variety of applications and industries, many of which require a cost-effective solution whilst maintaining a long service life. igus® plain bearings offer both of these elements, along with being lubrication-free and maintenance free. All of these attributes combined ensures a clean, smooth running movement within machines and applications.

What are self-lubricating bearings?

Self-lubricating bearings are bearings that require no additional lubrication, no oil or grease. These self-lubricating bearings are composed of thermoplastics and fibre reinforcements which means they are with a self-impregnated with solid lubricants. This ensures that the bearings can run successfully without additional external lubrication. Without the need for environmentally damaging lubricants, this prevents downtime, saves money, and reduces the impact on the environment.

How are iglidur® plain bearings tested?

In more than 12,000 individuals tests a year on over 200 test rigs in the igus® test laboratory, all materials are thoroughly tested. The findings go into a unique knowledge database on the tribology of maintenance-free plastic plain bearings. This database enables us to select the ideal iglidur® plain bearing for our customers depending on the application and to calculate its anticipated service life.

Read more FAQ's here

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH