Maintenance-free heavy-duty and fibre composite plain bearings

Self-lubricating heavy duty bearings

Composite bearings are a combination of different materials. Mineral materials are woven with fibres, combined with synthetic resins and other additives and then pressed together under high temperatures and pressure.
With our igutex® plain bearings, a robust fibreglass fabric serves as the outer shell, while an inner layer optimised for sliding properties reduces friction on the shaft.
The combination of these materials results in high-strength composite fibre plain bearings that have been developed for very high loads and primarily used in agricultural, construction and mining machinery. As our igutex® composite bearings contain solid lubricants, they do not require any maintenance or additional lubrication. 

Would you like more information about our TX bearings? Our experts will be happy to get in touch with you.
 
Contact an expert
composite bearing

What is special about igutex fibre composite plain bearings?

Fibre composite plain bearing structure
Where injection-moulded plain bearings cannot be used due to excessive mechanical loads, wound igutex® fibre composite plain bearings play to their strength. They consist of two layers
 

1 Gliding layer

The gliding layer consists of a filament fabric with solid lubricants, which makes the composite plain bearings self-lubricating and maintenance-free with particularly low coefficients of friction.
 

2 Base layer

The outer layer of igutex® slide bearings is made of particularly hard-wearing filament fabrics and serves to protect the tribologically optimised inner layer. 

Shop igutex® fibre composite bearings

igutex® TX1

igutex TX1 composite bearing
  • Robust all-round material
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear resistant and dimensionally stable
  • Good media resistance
  • Lubricant and maintenance free
  • Standard program from stock
data sheet
Visit the shop

igutex® TX2

igutex TX2 composite bearings
  • Perfect for hard shafts
  • Particularly low wear in heavy-duty areas
  • Up to 3.5 times more wear-resistant than igutex® TX1
  • Good coefficient of wear and therefore a long service life
data sheet
Visit the shop

igutex® TX3

igutex TX3 composite bearings
  • For continuous operation at the highest loads
  • Lowest wear rates under extreme dry running conditions 
  • No lubrication and maintenance 
  • Tested in the igus test laboratory up to 130 MPa and 0.01 m/s swiveling 
data sheet
Visit the shop

Why you benefit from igutex composite bearings and iglidur plain bearings

Icon cost down

Save time and money

✅ No costs for lubricants
✅ No failures due to insufficient lubrication
✅ Time and money saved on daily maintenance
Icon lubrication-free

No loss lubrication

✅ No release of lubricant into the environment
✅ No loss lubrication for wear protection 
✅ No centralised lubrication necessary
Icon heavy-duty

Developed for high loads

✅ Extremely robust and wear-resistant
✅ Tested under real operating conditions
✅ Predictable service life thanks to test database

igutex® fibre composite plain bearings are used here

Reliable despite dirt and grime 

All-terrain vehicle The track vehicle from Kässbohrer Geländefahrzeug AG relies on wound igutex® heavy-duty plain bearings in the oscillating and tensioning axles. Even when driving through mud, slush and bog, the igutex® plain bearings are reliable. 

Lubrication costs saved

Oscillating axles The Demarko company uses igutex® composite bearings in oscillating axles for semi-trailers. Since the fabric bushings do not have to be lubricated and are part of the igus standard range, Demarko was able to reduce production costs. 

20 tons load and salt water

A-frame The A-Frame from Ship & Yacht Engineering Ltd. can lift loads up to 20 tons. Therefore, heavy-duty composite bearings that are suitable for high loads were required. For use on the high seas, they should also be weatherproof.

Free heavy-duty brochure

Heavy-duty white paper preview

Find out more about the following topics:

  • Discussions with our development experts
  • Material overview with heavy-duty plain bearings
  • How our plain bearing materials work
  • Lubrication – a challenge for industry
  • Sustainable product developments
  • Test results of various plain bearing types
  • practical application examples
Download now for free (PDF)

Free white paper

White paper preview

Factors for lubrication-free bearings in construction machinery

The topics are covered are:
  • Important functions of lubrication in plain bearings
  • Reasons for switching to lubrication-free plain bearings
  • Differentiation: lubrication-free plain bearings vs. lubricated metallic bearings
  • How self-lubricating plain bearings work
  • This must be taken into account when changing to dry-running plain bearings
Download now for free (PDF)

Frequently asked questions

Do composite bearings require lubrication?

Like all our bearings, igutex® composite bearings require no lubrication as this is already built into the ‘gliding’ layer. igutex® will also accept lubrication, should this be necessary for your application.

What sizes are igutex® composite bearings available in?

Our composite bearings are available as a sleeve bearing with an internal diameter as small as 20mm up to whatever size you need! They can also be manufactured as a thrust washer with gliding surfaces on one or both sides.

Can igus® composite bearings be machined?

Yes, igus® can provide igutex® composite bearings to your required specification, we are also able to provide guidance on machining – just talk to one of our engineers!

Read our blog

Related information

Free heavy-duty sample box

Sample box
Request a box

Plain bearing overview

plain bearing
 
Find out more

Brochure for download

Brochure preview
Download here (PDF)

Consulting

I would be happy to answer your questions

Photo
Sam Newton

igutex specialist

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH