Plastic tubes are made of high-performance polymers which can be ordered in individual lengths from 100 to 1000 mm. Due to the excellent low coefficients of friction during dry operation and the high resistance to chemicals, the hollow bars are used in many applications and are easy to machine. Being self-lubricating , the plastic tubes are particularly suitable where environments have hygienic requirements and certain standards must be met, such as in medical technology or the food and packaging industry. All components are rigorously tested in our test lab. Configure online in 3 easy steps with the iglidur® bar stock expert system to provide you with extensive suitability and service life analysis of the respective iglidur® materials.
Plastic tubes by igus® are made with high-performance polymers providing them with properties including self-lubrication and FDA-compliant. These can be ordered in individual lengths from 100 to 1000 mm. The low wear properties of the hollow rods guarantee a substantial reduction of maintenance times and costs incurred due to shutdowns. igus® plastic tubes are used in many areas such as medical technology and the food and packaging industry.
All of our stock materials are easy to machine and enables customers to be able to create non standard parts quickly and easily.
Monday to Friday from 8am - 8pm.
24h