Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

drylin SLWC-BB-0620-FL-ES miniature linear module with lead screw stepper motor in stainless steel

  • Linear module with motor for small installation spaces
  • Dimensions of 22 x 32 mm
  • Made of robust stainless steel
  • FDA- and EU10/2011-compliant
  • Stroke length up to 250 mm
Product description
FDA-compliant miniature spindle axis

The compact linear module with screw drive from the drylin SLW series impresses with its dimensions of 22x32 mm, making it ideal for small installation spaces. Equipped with an efficient dryspin steep thread 6.35 (spindle and threaded nut), it enables long-lasting, smooth and precise adjustment. The module is ready for connection with drylin E spindle motors.
The bearing points and the threaded nut are made of FDA/EU-compliant materials in an easily detectable blue colour. The crossbars, the carriage housing, the round shafts and the spindle are made of corrosion-resistant stainless steel. The linear module is also easy to clean, making it particularly practical for demanding applications.

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • FDA/EU10/2011-compliant thanks to linear plain films and threaded nut made of iglidur A160


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • The module is ready for connection with drylin E-spindle motors


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • Tested: Load 10 N, stroke length 25 mm, pitch 6.35x2.54, speed 0.008 m/s, acceleration 0.9 m/s², running performance min. 6,355 double strokes


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • 100 % lubrication-free



    Technical data
    Downloads

    Consulting

    Shipping and consultation

    In person:

    Monday to Friday from 8am - 8pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH