Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Line gantry | DLE-LG-0004 | up to 1 m/s | working area 2000 x 1000 mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
Product description
Line gantry robot
The new standard gantry system specially designed for palletizing applications ensures reliable and flexible loading and unloading of pallets. The line gantry robot can lift a weight of up to 10 kg, making it our most powerful line gantry robot. 

Application examples
Typical applications for our line gantry robots are pick and place, conveyor belt picking, sorting tasks, stacking tasks and, of course, palletizing applications in two-dimensional space. In most cases, the line gantry robot provides the platform on which our customers build their application. In conjunction with a gripper or suction cup, picking tasks can be implemented very quickly.

Y-axis
consisting of: two drylin® ZLW-20200 toothed belt axes, toothed belt tension 700 N, feed 144 mm/rev, aluminium profile, surface: hard anodized, PU toothed belt with stainless steel tension, white, guide carriage length 300 mm, aluminium traverses, driven on one side by an igus EC/BLDC motor in size NEMA24 with encoder and gearbox (i=10:1).

Z-axis
consisting of: drylin® GRR-20120 cantilever axis, AWMR hollow shafts, feed rate: 72.26 mm/rev, aluminum shafts, guide carriage in length 100 mm, incl. adjustable housing bearings, aluminum traverses, driven by an igus EC/BLDC motor in size NEMA24 with encoder, brake and gearbox (i=5:1)

Control system
The igus Robot Control software enables simple and intuitive robot control and programming, making it easy to get started with automation. The modular structure makes it possible to control different igus kinematics, for example Delta robots. The gantry robot can be controlled directly by our igus® Robot Control with all its advantages.
The free and license-free igus Robot Control software is integrated into the control system and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be obtained from us as an option. A master controller is not necessary.

If you want to use your own (robot) controller, this is also no problem.
Alternatively, it is also possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor controller. With this control architecture, you need one motor controller per linear axis or motor and an additional master controller that controls the coordination of the movement. You must then program the inverse kinematics for the Delta robot yourself in your development environment.
The motor controllers are not part of the article and can be obtained from us as an option. A master controller is not currently offered by igus.

Optional accessories
Cable set for 3-axis kinematics in 3, 5 or 10 m, igus® Robot Control for gantry robots, other sizes available on request or separately.

Further information
Additional strokes up to 3 m are available as standard and up to 6 m after technical testing.
If you are unsure whether you can use the product as desired, please contact us or use our gantry configurator (Beta).
Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH