A flexible dynamic cable, also known as a continuous-flex cable is specifically designed to endure the constant bending and physical stress associated with moving applications. These cables are essential in environments that are subjected to repetitve motion, such as robotics, automation systems and e-chains.
The igus® chainflex® product range includes everything from control cables, servo cables, motor cables , and robot cables to bus cables, data cables, encoder cables and fibre optic cables.The chainflex® CASE is not just a solution for delivering cables. It is a way of storing and re-ordering cables too.
A QR code makes it easy for you to re-order the cables, 60% faster and can allow you to be in control of scheduling the goods.
In regards to delivery, it is 84% more cost-effective shipping with UPS standard as opposed to on a pallet. With UPS, delivery is made within 1-2 business days.
With the design, the CASE allows you to stack up to three boxes safely so no extra storage system or drum unreeler necessary
Monday to Friday from 8am - 8pm.
24h