Throughfeed machines

Maximum flexibility despite high dust loads and fast throughput speed

To be profitable, moulding or gluing machines must be able to process a wide variety of formats flexibly and reliably. 3D energy supply systems or fail-safe chainflex® cables specially developed for use in motion are the right solution here. Format adjustment is quick and easy with dust-resistant linear guides, plain and ball bearings that function without external lubrication or maintenance. 
Would you like more information about the igus® range of products? Our experts will be happy to get in touch with you.

​​​​​​​Practical examples with motion plastics in the woodworking industry are available here

Contact an expert
edge-banding machine

Our top products for throughfeed machines

Energy chains

E4.1L energy chain

Strong, easy and quick to fill

  • 30% lighter than comparable size E4.1 series
  • Openable from both sides along the inner and outer radius
  • Also suitable for side-mounted, standing and hanging applications
  • Find out more information
Visit the shop

Triflex® robotic energy chain

triflex R

Flexible in three dimensions

  • Defined bend radius of 50 to 182mm for maximum cable service life
  • High tensile strength and high flexibility
  • Different versions from closed to light
  • Modular design
  • Find out more information
Visit the shop

Leadscrew and leadscrew nuts

Lead screw

High efficiency and low wear

  • Seven different materials and lubrication-free operation
  • Low coefficient of friction & high efficiency
  • Up to 50.9% lower procurement costs
  • Maintenance-free
  • Find out more information
Visit the shop

Linear rail and guides

drylin W

Modular construction kit principle

  • 100% lubrication-free
  • Corrosion-resistant and hygienic
  • Quiet and wear-resistant 
  • Various sizes available. 
  • Single and double rail options
  • Find out more information
Visit the shop

iglidur® plain bearings

ball transfer units

Plastic plain bearing

  • Resistance to dust and dirt
  • High compressive strength
  • Lubrication and maintenance-free
  • Predictable service life
  • A range of materials available
  • Find out more information
Visit the shop

chainflex® cables

MS2N

Suitable for ctrlX drives

  • Secure data exchange between motor and encoder system
  • Save around 40% installation space in the chain
  • Reduction of cables used by 50%  
  • Available from UK stock
  • Find out more information
Visit the shop

which e-chain® with extender crossbars

PVC cables in energy chains -​
impossible? Not a problem with chainflex!​

Can expensive PUR cables be safely replaced by more cost-effective PVC cables, even in moving applications? Decide objectively whether a cable with PVC jacket is not only sufficient, but may be the better solution.

► Check the price here and save money

Saving through the use of linear plain bearings

Compare plastic linear plain bearings with conventional rolling bearings now and discover the advantages of self-lubricating solutions. We also present you with 10 ways to save unnecessary costs with drylin linear bearings.

 ►Download the white paper here
drylin linear technology

...and many further success stories

Here you can find a wide range of other applications from the woodworking and wood-processing industry

Application examples from the woodworking industry
woodworking overview applications