Linear profile guides – drylin® W

The potential uses for drylin® W linear profile guides is endless. The variety of different profiles, sizes as well as the combination of housings and carriages offer a great range of options. 
The individual elements of this profile guide range can be easily selected in the online shop however if the standard range doesn't fit your application, we can modify the linear rails to suit your requirements.
  • 100% maintenance-free and lubrication-free
  • Corrosion-resistant, wear-resistant and hygienic
  • Resistant to dirt, dust and humidity
  • Quiet operation
  • Our rails can be joined together to make unlimited lengths, unlike ball bearing systems. 
Visit the shop

drylin® W options

drylin® W rails

single rail
Visit the shop

drylin® W carriages

carriages
Visit the shop

drylin® W housings

housing
Visit the shop

SLW linear modules

slw
Visit the shop

Accessories

accessories
Visit the shop

Overview of all drylin® ranges

drylin overview
  • Not sure which drylin® linear system is best for you?
  • Click here to go to a full overview of all of the drylin® linear profile ranges available and for the drylin® configurator.
Find out more

Configure a complete system

config banner

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.

Configure online now!

Application examples

banner aigro

AIGRIO UP

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
To the article
Velolift

MAX Velolift

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Fiedler

Municipal vehicle

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
banner

SLIDE

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article

drylin® W hybrid roller bearings

If you want it to run very smoothly

In a hybrid linear bearing, a combination of plain and roller bearings work together: integrated rollers achieve low drive forces, while the sliding effect of the plain bearings protects against lateral forces. This combination enables the absorption of abusive forces:

1. Reduction of the coefficient of friction
2. Reduction of the required drive force
3. Function of the system without restricting the 2:1 rule
More information
Hybrid_roller_bearing_with_lettering

General information about drylin® W

Frequently asked questions about drylin® W

What is drylin® W profile guide?

drylin® W is a range of linear rails, carriages and housings that are extruded in either round or square profiles.

Where can I use drylin® W profile guides?

There are lots of applications that can use drylin® W such as medical, aerospace, marine and agricultural to name a few.

Why use dryln® W guides?

The drylin® W range is 100% lubrication-free, maintenance free and can tolerate extreme environments. 

Find more FAQs here

Linear profile guides applications examples