×
Hybrid roller guides from igus®
The components of the hybrid roller guides
Rail
WSR-10-120
Corrosion-free due to clear anodised coating
For side installation directly on the wall
Great asthetically
Visit the shop
Roller bearing
WJRM-31-10 & WJRM-41-10
With carriage plate, WWRY can be expanded to a complete linear slide
Cost-effective using zinc die-cast housing
Visit the shop
Carriage
WWR-31-10-120-10, 15 & 20
Design: round
Material sliding element: iglidur® J
Material: zinc die-casting
Visit the shop
Tech up
Hybrid roller bearings with ball bearings for smooth lateral adjustments
Up to 4 times quieter than metallic bearings due to igus high-performance polymers
Low installation height of 30mm on attractive rail profile WSR-10-120
Optimised roller alignment for maximum force absorption
Cost down
Cost-effective zinc die-cast housing
Roller bearings without lubrication
Can be positioned individually or as a complete carriage with mounting plates in 3 lengths made of the drylin® W modular linear system
Proof
Service life tested in the igus laboratory
Up to 70% easier running
Sustainability
easy, energy-efficient adjustment
Clean linear guide without lubrication
No risk of contamination for the user
Order the matching plate at the same time: WWYR
Available in various lengths in each installation size and width
Robust corrosion-resistant anodised aluminium
A variety of combinations of liners/bearings/slide plates are possible, also with manual clamp
Required combination bearing and mounting plate also available pre-assembled
Can be combined with the complete drylin linear bearing product plate
Visit the shop
Selected linear system application examples
Mobile stone wire saw
The use of a mobile stone wire saw drylin® linear technology and iglidur® plain bearings.
MAX Velolift
The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Municipal vehicle
The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
SLIDE
The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article