Handling and automation for plastics processing


Our automation solutions for more efficient production – tailored and easy to implement


Modular design and individual components: igus Low Cost Automation products enable you to make adjustments easily, so that you can react flexibly to new developments in machining concepts. The moving components of our products consist of tribologically optimised polymers, which offer the following advantages:
  • Maintenance-free thanks to lubrication-free dry running
  • Insensitive to dust and resistant to media
  • High stability even at high speeds (such as in winding and cutting machines)
  • Weight and cost savings through lightweight design

Would you like more information about low cost automation or do you need an individual consultation? Our experts will be happy to get in touch with you.

 
Contact the expert

Products for automation

robolink DP

robolink 4 and 5 DOF

  • Reach 620 and 790 mm
  • Max. load 3kg
  • With or without an integrated control system
drylin delta robot

drylin® delta robot

  • As a kit or pre-harnessed
  • Reach 360/660mm
  • Pick rate of 60/min.
Find out more
drylin room linear robot

drylin linear robots

  • Standard product range shipped in 24 hours
  • Individually configurable
  • Loads of up to 75kg; stroke of up to 6m
Find out more


 

readychain for linear robots on injection moulding machines

readychain harnessed system

  • Pre-assembled energy supply systems for such applications as handling robots for injection moulding machines
Find out more


 

igus sprue pickers IAP1

IAP1 sprue pickers

  • For lateral access to stripper and ejector tool
    moulds
  • Opening to closing total cycle in 1.25s
Find out more

Application highlight


Condition monitoring and predictive maintenance: smart plastics for energy chains and bearings

Smart energy supply

Sensor technology can be integrated into the chain or cables, measures wear or push and pull forces
Find out more

Smart bearing technology

Wear measurements on plain bearings and liners that are difficult to reach in the machine design.
Find out more


Further information

smart plastics

smart plastics

Condition monitoring and predictive maintenance
Find out more
RBTX

RBTX Lean Robotics

Multi-axis articulated robot as a complete system
Find out more
chainflex control cable

chainflex® control cables

Long service life in moving applications
Find out more

The IAP1 sprue picker

Entry-level price of under €2,000

To make production more economical, we have developed the low-cost sprue picker: it removes and separates sprue directly in the injection-moulding machine, eliminating costs for subsequent separation and other manual tasks. Thus, the investment pays off after only a few months.
 
Learn more about the sprue picker

Products for the automation of processes in the plastics machinery industry