iSet - Sophisticated engineering made
simple. Complete sets in just three clicks!

Now you can save time and money with our complete energy chain set. No need to spend lots of time looking for the right energy chain and accessories. We can show you the complete energy chain set. All important components are carefully selected - from energy chains and mounting brackets to guide troughs.
Click on a complete set to learn more: View the interactive model and download data sheets, white papers, and 3D CAD.
iset

Long travels (up to 24m) from the igus modular system

Complete E4.1 sets Especially suitable for cranes, material handling, bulk handling, and much more. Also as an alternative to cable festoon systems. Complete E4.1 set for gliding travel distances from 8 to 24m
 

Self-guiding, for energy and data transmission

Complete autoglide 5 set Especially well suited to storage and retrieval units and use in intralogistics and crane systems. Also as an alternative to busbar systems. Complete autoglide 5 set for self-guiding travels from 10 to 60m

Enclosed energy chain system, protected from wind and weather

Complete basic flizz set Especially well suited to energy supply for scrapers, rakes and other sewage treatment and hydroelectric plants. Also as an alternative to motorised cable drums. Complete basic flizz set for enclosed travels from 10 to 100m

Corrosion-protected rotation (up to 360 degrees) in confined spaces

Complete PRM set Suitable for small measuring and handling machines, camera applications and much more. Also as an alternative to solutions with slip rings. Complete PRM set for rotary movements of up to 360 degrees.

Very long travels (up to 200m) with high strength

Complete 4040RHD set Particularly suitable for heavy-duty applications, ship-to-shore cranes, general mechanical engineering, and many other applications. Also as an alternative to cable trolley systems.
Complete set 4040RHDB for very long rolling travels: from 25 - 200m

Ideal for X- and Y-axis and hose system reinforcement

Complete sets for the DIY CNC milling machine Cost-effective energy chains suitable for DIY CNC milling. Complete E2i.26 and B15i set for travels from 300 - 3,000mm. e-rib for corrugated tube reinforcement, nominal width 36mm.

The problem solver for all hanging applications in extremely adverse environmental conditions

Complete sets for top drive systems Suitable cable guide for top drive systems
e-loop® complete set with the ELP.220.01.D, ELP.300.01.D, and ELP.430.01.D sizes

Intelligence at the touch of a button: ready-to-install solutions for the industrial Internet of Things

Complete sets for predictive maintenance Can be used with all critical systems.
Smart complete sets for condition monitoring and predictive maintenance

Compact, for safe guidance of energy, data, and air in ONE system

iSet micro flizz Suitable for industrial doors, sliding doors, sewage treatment plants and conveyor technology.
Also as an alternative to busbar systems. Complete set for total lengths of 1-10m

Long unsupported travels, strong, vibration-proof and compact

iSet YE Suitable for construction machinery, lifting equipment, telescopic loaders, work platforms. The best mix of lightweight plastic and strong steel.
Complete set for total lengths of 6 - 18m

The new standard for circular movements of up to 380 degrees

Complete SRM set For all rotating applications in almost all industries with an outer diameter of up to 2.8 meters.
Complete steel rotation module (SRM) set for rotary movements of up to 380 degrees.

For travels of 5-15m height on trusses

Complete zig-zag set for stroke heights of up to 15m Complete sets for the area of theatre and stage technology.
Optionally with safety package based on DIN EN 17206 and DGUV principle 315-390.

Search by industry


Are you looking for a complete set for your industry?
Use this filter to quickly find the right complete set for your industry/machinery.


Suitable products

chainflex cables

  • Largest assortment with 1,354 cable types
  • Fail-safe, with 36-month guarantee
  • From a length of 1m within 24hrs

smart plastics

  • Condition monitoring
  • Avoid expensive production losses caused by unplanned plant downtime
  • Reduce maintenance and servicing costs

Energy chains shop with over 100,000 products.
Bestselling energy chains. Energy chains recommended by us and the customer.
Energy chain configurator. Design energy chains quickly and easily.
Knowledge base. Find important information, questions and answers regarding energy chains.