iSet Polymer Rotation Module (PRM) | Rotation angle of up to 360°

Energy chain system: Polymer Rotation Module (PRM)

Complete set includes:
chain links, separators, mounting brackets, strain relief elements and guide trough without glide bar

Dimensions:
Rotation angle up to 360°
Inner height: 10.10mm
Outer height: 15mm
Inner width: 10mm
Outer width: 17.40mm
Bend radius: 18mm
Total system height: 22 mm
Max. cable diameter: 8mm 

Applications:
Small measuring and handling machines, camera applications

Parts list


Article designationExample picturesQuantity
Chain links for outer diameter:
200mm
300mm
400mm
500mm

E2i.10.40.018/040.0 x 14 links
E2i.10.10.028/065.0 x 20 links
E2i.15.13.048/075.0 x 25 links
E4.21.040.048/120.0 x 23 links
Mounting bracket for outer diameter:
200mm
300mm
400mm
500mm

E2.100.10.34PZ.A1 x 1 set
E2.100.10.34PZ.A1 x 1 set
E2.150.13.34PZ.A1 x 1 set
E4.210.040.1.12.A x 1 set
Separators for the outer diameter:
200mm
300mm
400mm
500mm

E2.10.5.1, 1 - 3x per link
E2.10.5.1, 1 - 3 x per link
E2.15.5.1, 1 - 3 x per link
T2111, 1 - 2 x per link
Strain relief for the outer diameter:
200mm
300mm
400mm
500mm

on the mounting bracket
on the mounting bracket
on the mounting bracket
T2113.Z x 2 - 4 units
Guide trough without glide bar for outer diameter:
200mm
300mm
400mm
500mm


IE14.2.200P.XX.01 x 1 unit
IE14.2.300P.XX.01 x 1 unit
IE14.2.400P.XX.01 x 1 unit
IE14.2.500P.XX.01 x 1 unit

Features and benefits

The PRM rotating energy supply system is a plastic trough for such applications as small measuring and handling machines. The guide is also suitable for camera applications. It requires no sliding contacts and is protected against corrosion.
  • No slip ring, all media in a single system
  • Complete system can be ordered; it includes an energy chain and separated guide trough and integrated strain relief
  • Weighs up to 85% less than a steel guide trough
  • Costs up to 70% less than a comparable steel guide trough
  • Protected against corrosion
  • No project planning costs

Suitable products

chainflex cables

chainflex cables are unassembled cables for moving applications in cable guides or for robot applications, fail-safe with a 36-month guarantee.
  • Largest assortment with 1,354 cable types
  • Fail-safe, with 36-month guarantee
  • From a length of 1m within 24hrs

Further information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems