Article designation | Example pictures | Quantity |
---|---|---|
Chain links for the following outer diameters: 600mm 800mm 900mm 1200mm 1500mm 1800mm 2400mm 2800mm | E4.21.050.048/160.0 x 31 links E4.21.100.100/150.0 x 39 links E4.32.10.075/220.0 x 25 links E4.32.15.150/230.0 x 31 links E4.42.15.125/400.0 x 35 links E4.42.20.200/400.0 x 41 links E4.56.20.150/750.0 x 41 links E4.56.25.250/750.0 x 49 links | |
Mounting bracket for the following outer diameters: 600mm 800mm 900mm 1200mm 1500mm 1800mm 2400mm 2800mm | E4.210.050.1.12.A x 1 set E4.210.100.1.12.A x 1 set E4.320.10.1.12.C.A1 x 1 set E4.320.15.1.12.C.A1 x 1 set E4.420.15.1.12.C.A1 x 1 set E4.420.20.1.12.C.A1 x 1 set E4.560.20.1.12.C.A1 x 1 set E4.560.25.1.12.C.A1 x 1 set | |
Separators for the following outer diameters: 600mm 800mm 900mm 1200mm 1500mm 1800mm 2400mm 2800mm | T2111 2 x every second link T2111 4 x every second link 32.5.1 2 x every second link 32.5.1 4 x every second link 42.5.1 2 x every second link 42.5.1 5 x every second link 56.5.1 2 x every second link 56.5.1 4 x every second link | |
Strain reliefs for the following outer diameters: 600mm 800mm 900mm 1200mm 1500mm 1800mm 2400mm 2800mm | Strain relief consisting of strain relief separator or tiewrap plate, including cable tiewrap | |
Guide trough without glide bar for the following outer diameters: 600mm 800mm 900mm 1200mm 1500mm 1800mm 2400mm 2800mm | IE14.2.600S.050.01 x 1 pc. IE14.2.800S.100.01 x 1 pc. IE14.2.900S.100.01 x 1 pc. IE14.2.1200S.150.01 x 1 pc. IE14.2.1500S.150.01 x 1 pc. IE14.2.1800S.200.01 x 1 pc. IE14.2.2400S.200.01 x 1 pc. IE14.2.2800S.250.01 x 1 pc. |