Energy chain bestsellers

On this page, you will find a selection of energy chains recommended by our customers and us for 90% of all applications and industries. All energy chains shown here come with a 4-year guarantee, are configurable and predictable online and are available from stock within 1-3 days. The list of bestsellers is updated regularly.

Usually shipped within 1 working day E4Q system

E4Q system

Inner height: 34mm - 82mm

Opening and closing of the energy chain without tools. For unsupported and gliding applications.
 

Usually shipped within 1 working day System E2.1 micro

System E2.1 micro

Inner height: 10mm - 15.6mm

For smallest installation spaces and rather low loads.

Usually shipped within 1 working day System E2.1

System E2.1

Inner height: 21mm - 48mm

The new all-rounder. Easily openable, quiet, with good unsupported stability.

Usually shipped within 1 working day System R2.1

System R2.1

Inner height: 26mm - 75mm

Closed energy chains protect the cables from dirt and chips.

Usually shipped within 1 working day E4.1 system

E4.1 system

Inner height: 21mm - 350mm

High loads, long unsupported lengths and also for sliding applications.

Usually shipped within 1 working day System E4.1L

System E4.1L

Inner height: 31mm - 64mm

Easily openable, lightweight and strong, for unsupported lengths.


chainflex cables for motion

Unharnessed cables for moving applications in energy chains or for robot applications, fail-safe with four-year guarantee and approvals such as UL, CSA, VDE, EAC, CTP, Interbus and Profibus.

Service life monitoring for all e-chains

  • Modern sensors allow measurement of percentage pin/bore connection abrasion levels
  • Cost reduction through clear measurement of the service life of the product –  avoidance of an early replacement of the e-chain system®
  • Output of service life information and warnings via HMI systems or the local network
More information

Selected application examples


Guarantee for energy chains

4-year guarantee on energy chains igus offers a 4-year guarantee on all energy chains that can be selected in the service life calculator.

Energy chain product finder

Energy chain product finder Find a suitable energy chain for your application quickly and easily with the energy chain product finder.

Further energy chain systems

Energy chain systems Not what you are looking for? Click here for the complete overview according to catalogue colours.
 


Usually shipped within 1 working day