Complete set includes: e-chains series E4.28, mounting brackets, separators, strain relief, zig-zag basket, optionally with steel safety cable according to DIN EN 17206
Separators, every 4th chain link 6x 28.2.1 separator, narrow 1x 28.8.1 notch separator
Zig-zag basket
Features and benefits
The new standard in the theatre and stage technology industry features greatly reduced weight on trusses; modular design and travel lengths of 5-15 metres. The new system is rounded off with fasteners for trusses, a support plate on the moving end, and an optional safety package that can be ordered based on DIN EN 17206 and DGUV Principle 315-390.
Price reduced by up to 30% compared to the previous design