Solution
The machine manufacturer relies on maintenance-free and lubrication-free
polymer plain and spherical bearings and
linear technology in its entire range of machines and systems. They are economical, easy to install and harmonise with stainless steel:
sausage cutting machineIn the cutting machine, robust
drylin linear guides and
trapezoidal lead screws as well as corrosion-free
igubal fixed flange bearings prove their versatility (see picture 1 and 2 below). They are designed for direct contact with food. While needle roller bearings used to leak during the cleaning process and often had to be replaced, polymer bearings have low total moisture absorption and are chemical resistant. In addition, durable
polymer energy supply systems (picture 3) provide the necessary power supply.
Spreading mechanismA
drylin W single rail guide (picture 4) made of stainless steel with sliding elements made of iglidur J, which can be quickly installed, is used in the spreading mechanism of the sausage cutting machine.
Knife edge deflectionsIn addition to insensitive linear guides with JUM liners,
plain bearings made of iglidur P210 are used in the knife edge deflections (picture 5). They serve as anti-rotation feature and have a high thermal stability and low total moisture absorption.
Transport systemsThe transport systems from Singer & Sohn prove their worth not only in the meat industry but also sometimes in large bakeries where there is a lot of heat near the ovens. The plain bearing material P210 is now being used and improves the service life and run times for customers.
Bearing of the pivot cylindersCost-effective
EFSM fixed flange bearings are also installed for the bearing of the pivot cylinders. Even the hatch of the control cabinet is equipped with a plastic plain bearing, which ensures that it opens and closes quietly (picture 6).