Sophisticated engineering made simple. Just three clicks to the complete set!

Discover complete sets now

Energy chain product overview

Preselection according to e-chain® type

Small loads

Small energy chains Inner heights: 5 – 32mm

Medium-sized loads

Medium-sized energy chains Inner heights: 21 – 48mm

High loads

Large energy chains Inner heights: 21 – 350mm

For robots

For robots Inner diameter: 12 – 46.8mm

Protection against dirt and swarf

Protection against dirt and swarf Inner heights: 21 – 75mm

Smooth running, cleanroom

Smooth running, cleanroom Inner heights: 10 – 80mm

Long travels & heavy duty

Long travels & heavy duty Inner heights: 32 – 80mm

Simple, static applications

Simple, static applications Inner heights: 9 – 47mm

3D movements & non-robotics

3D movements, non-robotics Inner heights: 13 – 75mm

Circular, rotary or spiral movement

Circular, rotary or spiral movements up to 7000° Inner heights: 9 – 56mm

Corrugated tube and accessories

Corrugated tube and corrugated tube accessories Corrugated tube: 28–40mm

Accessories

Accessories Troughs, strain relief elements, PMA hoses

Energy chains for special solutions

Solutions for special applications can be found here:
  • For long distances without troughs
  • Systems for vertical movements
  • Alternatives for cable drums
  • And many other solutions
Find out more

Service life monitoring for all e-chains

  • New sensors allow measurement of percentage bolt/hole connection abrasion levels
  • Cost reduction through clear measurement of the service life of the product –  avoidance of an early replacement of the e-chain system®
  • Output of service life information and warnings via HMI systems or the local network
  • Transmission of sensor and dynamic data via a newly developed LoRa module 
Integrated service life monitoring with smart plastics

Energy chain catalogue

The energy chain catalogue can be downloaded online!
 ► Download here (PDF)

Order energy chain sample

Order a free sample to get the best possible impression.

Energy chain configurators

Simply configure energy chains conveniently online or request an  individual project from an expert.

Recycling programme

Ask igus to recycle your energy chains, irrespective of the manufacturer. How does it work?