In certain areas it is necessary for the cable to only be able to move in one spatial direction in the application. Our e-rib corrugated tube system stabilises the cables in such a way that no unwanted motions are possible. Its closed design offers additional protection of the cable and hence increases its service life. Due to the self-supporting function of the guiding elements at the sides it can be used in small installation spaces - despite the long range. In the cleanroom area, the e-skin® energy supply is used. The system has been developed specially for cleanrooms and impresses with its closed design and the reclosable opening mechanism.
Typical industries and applications: standing and hanging applications, pick & place, printer, medical technology...