Small energy chains

For small installation spaces

Often, the installation space is the limiting factor when cables and chains are chosen. Here, there is a need for small energy chains that also work in small installation spaces without any problems. We have developed and designed our mini energy chains in such a way that they can be used without problems in small installation spaces. The new generation of our E2.1 micro impresses with its lightweight and compact design. Furthermore, it convinces due to its simplicity, stability and easy opening.  

Typical industries and applications: general mechanical engineering, measuring machines, handling systems...

Shop all energy chains
e-chain

E2.1 micro

E2.1 micro

Stronger generation for smallest installation spaces

  • Inner heights: 10 to 15 mm
  • Available in three options:
    • Closed
    • Openable from both sides along the inner radius
    • Openable from both sides along the outer radius
  • Integrated brake for especially smooth, quiet running
  • 25% longer unsupported length and 100% higher fill weight in comparison to identical design
  • Optional opener tool for even quicker opening and closing

E2 micro

E2 micro

For smallest installation spaces with smallest inner heights

  • Inner heights: 5 to 15.6mm
  • Available in three options:
    • Closed
    • Openable along the outer radius
    • Openable along the inner radius with film hinge

easy chain®

easy chain

Very easy to fill and cost-effective

  • Inner height: 5 to 48.5mm
  • Available in two versions:
    • Fillable along the outer radius
    • Fillable along the inner radius
  • Simply press in or pull out cables
  • As available with multi-chamber design
  • UL94-V2 classification

E2 mini

E2 mini

Small and very stable

  • Inner heights: from 17 to 41mm
  • Available in three versions:
    • Closed
    • Openable along the inner radius
    • Openable along the outer radius

zipper

Zipper

"Zipper-like" design for quick opened and closing

  • Inner height: 9 to 32mm
  • Crossbars on a strip along the outer radius
  • Quiet running thanks to the chain links' small pitch
  • Also available as a closed "tube version"
  • iF Design Award for zipper-like design 

chainge

energy chain recycling

Make a contribution towards the reduction of plastic waste and the improvement of recycling
in industry through the chainge recycling program.
 
Find out more