Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

ReBeL KID

Product information
  • Number of axes: 5
  • Payload (Max): 0.5kg
  • Repeatability: ±1mm
  • Reach: 313.6mm max
  • Own weight: 4 kg
  • Possible area of application: training centers, universities, teaching, educational institutions
  • Control: Plug and Play or Open Source variant
Product description
The ReBeL KID expands the Cobot family with a small but no less functional robot. The robot is particularly suitable for small installation spaces and use in the education sector.
This is where the name KiD comes from: Kinematics in Didactic. It is ideally suited for overhead applications, as it is very space-saving thanks to the control integrated in the base.
With over 1 million test cycles in the automation laboratory, its resilience and durability have been proven. Thanks to its 4 kg weight, the ReBeL® KID is easy to transport.

Control system
For the ReBeL® we can offer you a ready-to-use plug and play solution, where the control is integrated in the foot, or as an open source variant.

Plug and Play version includes:
  • ReBeL® KiD robot with 5 degrees of freedom
  • Download the igus robot control software now for free and try it out igus® robot control software
  • No control cabinet; Control integrated in the foot
  • Power adapter
  • Ethernet cable
  • Emergency stop
  • Documentation

Open source version includes:
  • ReBeL® KiD robot with 5 degrees of freedom
  • WITHOUT: Robot controller, power supply and software
  • The individual axis module controls can be addressed via CAN bus
Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH