A large number of different iglidur® high-performance polymers are available to you. The ideal iglidur® material can be found for almost every application, from high temperatures to sea water, from food to automotive. Various online tools and our experts are at your disposal for the selection of materials.
If things have to go faster: select our express option and your components could be ready to ship within 7 days.
✓ ISO 2768-m/K applies to the general tolerances of the parts with regard to length, shape and position
✓ The following minimum tolerance widths (see DIN ISO 286) must be taken into account for deviating special tolerances (for linear dimensions) and for fits:
✓ Holes and bores can be configured as ISO metric thread (M) ✓ The surface roughness corresponds to the typical, expected qualities of finished surfaces (minimum expected: Ra = 2-3µm)
These standards are to your advantage: We can calculate the prices quicker and process your order quicker. You save valuable time in the long run.
You receive dimensionally accurate components with tightly toleranced dimensions and fits. Narrow tolerance ranges (up to tolerance grade 9 acc. DIN ISO 286) are usually feasible. Tolerance widths of 0.05mm are therefore not a problem.
The terms CNC is an abbreviation of "Computer Numerical Control which refers to the lathes or milling machines whose movements are computer-controlled. This enables these machines to produce more complex shapes automatically.
CNC machining technology is a very common method of manufacturing bespoke, nonstandard parts. Sometimes, standard catalogue parts won’t meet the exact requirements for an application so CNC machining ensures that the part can be made. The CNC technology refers to routing, turning, milling and lasering. Using a CAD file, this is imported into the machine by a programmer and then the machine re-creates the part on the drawing in either metal or plastic.
Monday to Friday from 8am - 8pm.
24h