Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

2-axis delta robot for fast
handling or pick & place tasks


Delta robot with 2 axes

drylin® delta robot as 2-axis kinematics

The two-axis delta was developed specifically for extra-fast pick & place tasks. It can be used for pick & place tasks, conveyor belt picking, sorting tasks, and stacking tasks.



You can have your application idea tested with the delta robot in our Customer Testing Area. Completely free of charge. Please contact us!
 
To the online shop

Tech up with igus news

Tech up

  • For simple, fast, automated assembly tasks with up to 100 picks/minute
  • As plug & play with the igus® Robot Control or ready to connect with stepper motors for the dryve D1 motor control system
  • Maintenance-free dry operation
  • Resistance to dust and dirt
Cost down with igus news

Cost down

  • Pre-assembled system
  • Lower maintenance costs
  • No costs for lubrication
  • Less downtime
  • Low assembly costs due to simple installation

Proof

Proof
  • Precise positioning (±0.5mm) thanks to stepper motors with encoders
  • Pick rate of 100/min due to low-weight components
    made of plastic and aluminium
  • The igus® delta robots consist largely of components that have been tested in the igus® laboratory.
recycling with igus news

Sustainability

  • Lubrication and maintenance-free
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • No washing out of grease and oil in the cleaning process


Build or Buy: Buy ready-made robot system or build it yourself

with suitable control systems of your choice

With Low Cost Automation, you can buy ready-made automation systems or configure them individually:
Control system for delta robots

Delta robot as 2-axis kinematics in two installation sizes

Small installation size

  • Working space up to 450mm with a height of 60mm
  • Part number: DLE-ZR-0001
Small delta robot

Large installation size

  • Working space up to 700mm with a height of 90mm
  • Part number: DLE-ZR-0002
Big delta robot

Fields of Application

LCA Applications Select your industry or application and learn more about our customers' success stories.
Go to application library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Visit the shop


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH