Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

First twistable IO-Link cable with 36-month guarantee for torsion and e-chain


New at SPS 2020

CF77.UL.D: finally a reliable IO-Link cable for the chain and the robot

IO-Link is a further development of the classic INI systems by adding the option to control the sensors. With these cables, we create a reliable cable solution for robots and e-chains®.
Order online now!
A worldwide standard: IO-Link. This system is the first worldwide standardised IO technology (IEC 61131-9) to communicate with sensors and also actuators. It is a powerful point-to-point communication based on the proven 3-conductor sensor and actuator connection. IO-Link is not a field bus, but the next step to intelligently use the existing connection technology for sensors and actuators.

Tech up

Tech up

  • Optimised for twisted (+/-180°/m) use on robots
  • For small installation spaces up to 6.8xd with a service life that can be calculated online
Cost down

Cost down

  • 32% more cost-effective than solutions currently available
  • 36-month guarantee
Proof

Proof

  • Tested in the largest test laboratory (3,800m²) of its kind for cables in moving applications
  • chainflex test No. 4869 with 22 million strokes
Sustainability

Sustainability

  • Use of intelligent components connected to the robot, leads to higher availability of the equipment and longer usability of the limit switch.
  • igus supports the circular economy of plastics and is investing in chemical recycling


Ini cables in use

Efficient and cost-saving - the IO-Link advantages

IO-Link is universal: the interface communicates from the control system to the lowest automation level and can be connected to almost all field bus systems. All you need is a 3-wire cable and a standardised connection with M5, M8 or M12 connectors. With IO-Link, the sensors can be installed directly at the point of action, where they are optimally positioned in terms of process technology and yet still be communicatively addressed by the control system.
 
IO-Link is smart: the technology standard enables the exchange of data and events. IO-Link offers the possibility of saving parameters directly in the IO-Link master.  

All details of the new IO-Link cables CF77.UL.D at a glance

igus® Part No.Number of cores and conductor nominal cross section
Outer diameter 
Copper index Weight 
 [mm²][mm][kg/km][kg/km] 
CF77.UL.03.05.INI5 x 0,346,017      35 order
CF77.UL.03.05.INI. D5 x 0,346,017      35 order

Reduce life cycle costs significantly with the right cable selection

Checklist helps in making complex purchasing decisions

Function units for transmitting energy to machines require a large number of electrical cables. Many cables are similar in structure but have different mechanical properties. In the rarest of cases, however, do cables that are supposedly cost-effective to purchase meet the requirements of complex machines and applications. This often leads to downtime and high repair costs later on - with correspondingly negative effects on Life Cycle Costing (LCC) and Total Cost of Ownership (TCO).
 
In order to avoid that and also reduce the cost, the checklist presented in this free white paper can help decision makers. The list presents the key factors for cable selection and illustrates the relevance of the essential parameters for all decision makers.

chainflex data sheets

Product data sheets Please feel free to read all the details of the latest generation of chainflex cables here. In our data sheets you will not only find various facts, but also sectional views and core markings for each individual cable.
 
Click here

36-month chainflex guarantee

chainflex guarantee We issue a 36-month guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience and 800 concurrently undertaken experiments in our 3,800 m² test laboratory.
Click here

Harnessed INI cables

readycable portfolio Sensor/actuator cables for energy chains are cables for bend radii from 4xd. The CF.INI cables are tested in e-chains® with many millions of cycles. They have various approvals and conformities, e.g. UL, CSA, CE Desina and oil resistance. Diverse cable ends are available for the sensor/actuator cable.
Click here

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH