Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

New chainflex® hybrid cable suitable for Siemens drives S210


New at SPS 2020

Product portfolio addition to the CF280.UL.H cable series

With the new hybrid cable CF280.UL.H304 in the cross sections (4G1.5+(2x1.5)C+(4xAWG26)C)C and (4G2.5+(2x1.5)C+(4xAWG26)C)C you get the precise main cross sections for your Siemens drives that you need.  It is suitable for applications up to a bend radius of 10xd across all industrial sectors from the machine tool and automotive industry up to intralogistics.  Short harnessing and assembly times, long service life, low maintenance, cost savings and simple handling - these are the hallmarks of our hybrid cable.

 

Order online now

With 26 different types of hybrid cables already, igus® has the largest portfolio of hybrid cables in energy chains. With the addition of two types, we are following the persistent trend of one-cable technology and are expanding our catalogue programme which is available at any time, with all its advantages (36-month guarantee, no minimum order quantity, no cutting charge and numerous approvals & standards).

With the new CF280.UL.H304 chainflex hybrid cable, users with Siemens motors can now source yet more drive cables for use in the energy chain.
 

Tech up

Tech up

  • 10 million double strokes in e-chains® guaranteed
  • Range of products in stock enables individual choice for the customer
  • Reliably design cable service life online
Cost down

Cost down

  • 50% reduction in cabling thanks to advanced hybrid technology
  • Installation space needed in the e-chain is reduced by up to 40%
  • 36-month guarantee
Proof

Proof

  • Tested in the largest test laboratory (3,800m²), the largest laboratory of its kind for cables in moving applications
  • Tests on a drilling machine under IMA company customer conditions
Sustainability

Sustainability

  • Lower weight means reduced energy requirements for movement
  • Clear statement regarding the service life increases machine availability


What should I pay attention to with hybrid cables for e-chain?

When combining the servo and encoder cables into one hybrid cable , it is important to ensure the necessary data transfer specifications and interference-free operation of the cable for many millions of cycles. A secure transmission of the bus signals to maximum cable length with many motion cycles in the energy chain, poses special requirements for the structure of the bus cores.
Buy hybrid cables now

Hybrid cable successfully in use

tested ... proven ... guaranteed!

The application at IMA Klessmann shows that the hybrid cables from igus work well, shorten installation time and save costs. Up to fifty servo axes in a confined space, high dynamics, high expectations in terms of service life and small bend radii are the demands that hybrid cables must meet in a new drilling machine.

IMAGIC flex drilling systems

All details on new hybrid cables CF280.UL.H304 at a glance

igus® Part No.Number of cores and conductor nominal cross section
Outer diameter 
Copper index Weight 
 [mm²][mm][kg/km][kg/km] 
CF280.UL.H304.15.04.D(4G1.5 + (2x1.5)C + (4xAWG26)C)C13,0170        240 order
CF280.UL.H304.25.04.D(4 + (2.5)C + (2xAWG1.5)C)C14,5215       289 order

36-month chainflex guarantee

chainflex guarantee We issue a 36-month guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience and 700 concurrently undertaken experiments in our 3,800 m² test laboratory.
Click here

Ready-to-connect cables

readycable portfolio Offering around 4,600 harnessed motor, servo, signal and encoder cables suitable for 24 manufacturer standards, igus is the world's No. 1 when it comes to harnessed cables for use in energy chains. With 7 cable qualities, we always offer the most cost-effective drive cable that works.
Click here

Energy chains overview

e-chain® news Energy chains are there to guide and protect energy, data and signals At the same time, they have to withstand a wide variety of environmental influences. The decisive factor here is the symbiosis of the components moving against each other.
Click here


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH