Linear shaft housings drylin® R

The drylin® R linear shaft housings are completely lubrication-free with identical dimensions to recirculating ball bearing systems, The pillow blocks for drylin® R shaft guide are based on special wear-resistant high-performance plastics that serve as sliding elements. This ensures a hygienic and lubrication-free linear shaft system is made possible. The shape of the pillow blocks is not only robust, but they also have identical dimensions to conventional recirculating ball bearing systems, to make a 1:1 replacement with the linear sliding system as easy as possible.

We have both open, closed versions and can offer a floating element to allow for any misalignment. With the option of different polymer liners fitted, the range of applications and environments these can cater for is vast. 
 
Visit the shop

drylin® R housing options

Linear housing – closed

closed linear housing
  • Anodised aluminium housing
  • With manual clamp (optional)
  • Optional with adjustable housing
Visit the shop

Linear housing – open

Linear shaft housing drylin® R open design
  • Anodised aluminium housing
  • Optional with manual clamp
  • Also available with floating bearing
Visit the shop

Linear housing with flange

Linear housing drylin® R with flange
  • Anodised aluminium housing
  • With round or square flange
  • Also available with floating bearing function
Visit the shop

Configure a complete system

config banner

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.

Configure online now!

The pillow blocks for drylin® R shaft guide are based on special wear-resistant high-performance plastics that serve as sliding elements. That way, a hygienic and lubrication-free linear shaft system is made possible. The shape of the pillow blocks is not only robust, but they also have identical dimensions to conventional recirculating ball bearing systems, to make a 1:1 replacement with the linear sliding system as easy as possible.

Why choose drylin® R shaft guides?

Robust

One to one replacement very easy

Thanks to dimensions identical with commercially available shaft guides with recirculating ball bearing systems
Property icon

FDA compliance with stainless steel

Can also be deployed in the food industry and the pharmaceutical industry as hygiene is provided
Property icon

High precision

Thanks to adjustable bearing clearance at the sliding elements
Property icon

Tough and flexible

Thanks to absorbing forces from all directions
drylin® R is especially quiet

Quiet operation

Low vibration and quiet movement 
Property icon

Resistant to dirt

Thanks to lubrication-free sliding elements that push away the dirt on the running surfaces of the shafts

Linear shaft housing application examples


Frequently asked questions on drylin® R housings

What is shaft housings?

drylin® R shaft housings are not only robust but are lubrication-free making them extremely hygienic.

25 May 2021
Where can I use shaft housings?

The drylin® R range can be used in most applications. They are ideal if you are replacing a conventional recirculating ball bearing part as these have identical dimensions. 

Why use igus® drylin shaft housings?

As with all drylin® products, the self-lubrication make these perfect for applications where contamination would be an issue.

Read more FAQ's here


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH