Profile rails from the drylin® W product range


The drylin® W profile rail enable extremely high flexibility in design and a simple assembly. We offer both single or double profile rails. Hard-anodised aluminium is used as the main profile rail material as this provides the best friction and wear results. We also offer a high-profile carbon fibre option which is especially light. There are multiple application options for the use of drylin® W profile rails– even under extreme conditions.  
  • Quick and easy assembly
  • Maintenance-free solution
  • Dirt-resistant
  • Lightweight and robust
  • Quiet operation
Visit the shop

Rail options

Single drylin® W profile rails

Linear system drylin® W single rail

Round and square profile

  • Less installation work with floating bearing
  • High variability in the assembly
  • Compensation of misalignment errors with floating bearing
Visit the shop

drylin® W double rails

Linear system drylin® W double rail

Round and square profile

  • Available with or without holes
  • Quick assembly
  • Large number of installation sizes available
  • Material: hard anodzied aluminium
Visit the shop

High-profile drylin® W rails

Linear system drylin® W high-profile rail

Round and square profile

  • For extremely high loads
  • Variable mounting with slot nuts
  • Especially suitable for drive technology
  • Material: Hard anodized aluminium
Visit the shop

Stainless steel drylin® W rail

stainless steel rail
  • Design: Single Rail or double. 
  • Material: stainless steel 1.4571
  • Rail profile: Round
  • Can custom machine to your design. 
Visit the shop

drylin® W carbon rail

WSPC
  • Extremely lightweight
  • X-ray transparent
  • High strength and resistant
  • Non-metallic
Visit the shop

drylin® W curved rail

curved rail
  • Variable profile directions (convex, concave, curved bending)
  • Customised project service (radii, rail profiles, coating)
Visit the shop

Configure a complete system

config banner

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.

Configure online now!

Frequently asked questions about drylin® W profile rails

What are drylin® W rails?

drylin® w rails are linear guide rails in the profile shape of the letter W. 

Where can I use drylin® rails?

You can use drylin® W rails in a large variety of applications; aerospace, medical, agricultural. 

Why would you use drylin® W rails? 

drylin® W rails are robust, lubrication-free, adaptable and are available in multiple sizes and lengths.

Find more FAQs here

Application examples for drylin® W linear rails


Application examples

banner aigro

AIGRIO UP

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
To the article
Velolift

MAX Velolift

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Fiedler

Municipal vehicle

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
banner

SLIDE

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article

sustainability

Sustainability

drylin® linear technology does not use a single drop of lubricating oil. In addition, our tribologically optimised materials produce less micro-abrasion than commercially available plastics. Longer service life also has a positive net effect on the environment.
More information

General information about drylin®