drylin® W linear guide carriages

In the igus® drylin® W product range the linear guide carriages for the profile rails are a central design element. An important feature is the fact that the plain bearings of the carriages allow the profile guide high precision and a quiet operation. igus® has an extensive product range of over 50 different designs of linear guide carriages. As part of the modular drylin® W series, the carriages in combination with the other design elements enable an almost unlimited variety of models.

  • Large selection
  • Robust
  • Quick assembly
  • Replaceable liners
  • Totally lubrication-free
Visit the shop

drylin® W carriage options

Standard linear guide carriage

drylin® W linear carriage for linear applications with linear housing made of zinc die-casting
  • With linear housing of zinc die-casting
  • Material sliding elements: iglidur® J200
  • Available in different installation sizes
  • With manual clamp (optional)
Visit the shop

Stainless-steel linear guide carriages

drylin® W mono slide linear carriage for linear applications
  • Material sliding element: iglidur® J
  • Material: carriage plate V4A (1,4571)
  • Material: housing stainless precision casting(1,4408) 
Visit the shop

Linear carriages with roller bearings

drylin® W linear carriages with hybrid roller bearings
Visit the shop

drylin® W mono-slide carriage

mono slide
  • Design: square
  • Material sliding element: iglidur® J
  • Material: Aluminium
Visit the shop

Polymer drylin® W slide

plastic slide
  • Design: square
  • Material sliding element: iglidur® L250
  • Material: Solid plastic
Visit the shop

Complete drylin® slide systems

carriage with clamp
  • Carriages available with manual clamps
  • Different liners available. 
  • Various threaded holes available. 
Visit the shop

Configure a complete system

config banner

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.

Configure online now!

Frequently asked questions about drylin® W linear guide carriages

What are linear guide carriages? 

drylin® linear carriages are lubrication-free carriages that are designed to work collaboratively with the drylin® W rails. 

Where can I uselinear guide carriages? 

The dryln® W carriages can be used anywhere where there is a requirement for high precision and quiet operation. 

Why would you use igus® drylin® W linear guide carriages? 

There is a multitude of applications and industries where these carriages can be used; Aerospace, camera adjustment, automotive to name a few.

Find more FAQs here

Application examples of drylin® W carriages


Easy installation

Save time with the easy mounting of the profile carriages

The linear profile carriages can be mounted in only a few steps. This not only saves time but also installation costs. In addition, downtimes are reduced.  
drylin® W - Installation instructions
Image of a profile carriage

Application examples

banner aigro

AIGRIO UP

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
To the article
Velolift

MAX Velolift

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Fiedler

Municipal vehicle

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
banner

SLIDE

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article

General information about drylin® W