During the installation process, a compressive strength of minimum 50N is recommended on the centre of the mounting surface. Alternatively, a plastic hammer/soft face hammer can be used during and after the assembly to align the bearing.Tightening torque:
W-06: M4 = 1.5Nm
W-10: M6 = 6.0Nm
W-16: M8 = 15.0 Nm
W-20: M8 = 15.0 Nm