Insensitive to dirt and dust
drylin® linear bearings offer the ultimate dirt and dust resistance. As external lubricants are dispensed with, dirt particles cannot get stuck in oil or grease residues. If they are on the guideway, they are removed from the track by the plastic gliding element that acts like a wiper. The lack of seals enables the gliding elements to even conduct the dirt through the bearing via channels and thus minimize pressure build-up in front of the bearing. If the liners get worn out due to extremely dirty conditions, these can be easily replaced in all systems.