Hydraulic and pneumatic components with igus® motion plastics

Hydraulic and pneumatic components give machinery and equipment power, precision, speed and dynamics. The demands on the installed machine elements are correspondingly high! The range of uses for iglidur® plain bearings, igubal® spherical bearings and drylin® linear guides or lead screws in fluid technology is constantly increasing. They are also proving their worth in fittings and valves. From simple linear movements to fast rotating applications, they offer high wear and abrasion resistance, chemical and temperature resistance as well as freedom from maintenance when running dry.

Benefits of igus® products:

  • Save installation space and weight
  • Low noise and low vibration
  • Maintenance-free for 24/7 use
  • Fast delivery
  • Easy assembly
  • Complete system or individual components from batch size 1
  • Service life calculation
Would you like more information about products used for this industry or do you need an individual consultation? Our experts will be happy to get in touch with you.
 
Contact the expert

Pneumatic components with igus®

iglidur® plain bearings

Variety of iglidur plain bearings
  • No lubrication necessary
  • Low maintenance
  • Long service life
  • Available in various materials and shapes 
  • No minimum order quantity
  • Find out more
Visit the shop

iglidur® piston rings

iglidur piston rings
  • No lubrication necessary
  • Low maintenance
  • More wear-resistant than PTFE strips
  • Minimal installation work required
  • Available in various materials
  • Find out more
Visit the shop

Lead screw dryspin®

dryspin high helix lead screws
  • With high helix, trapezoidal or metric thread
  • With left-hand, right-hand or reverse thread
  • Run quietly and without external lubrication
  • High media resistance
  • Available in various materials 
  • Find out more
Visit the shop

Online tools for plain bearings

Design iglidur® plain bearings according to your needs. Choose your required shape and material and using the iglidur® Plain Bearing Designer tool, you can compare iglidur® materials with each other and calculate their service life. This ensures you get the best product for your application, based on the information you supply. 

Find out more about the iglidur® Plain Bearing Designer
 
To the online tool

Resistant to chemicals and media

Maintenance-free, lubricant-free


Around the world, manufacturers of hydraulic and pneumatic systems as well as HVAC facilities rely on lubricant-free hydraulic and pneumatic components from igus. The reason for this is simple: from short linear movements to fast rotating applications, our tribologically optimised plastics provide a high resistance to wear, abrasion, chemicals and temperature as well as freedom from maintenance.
hydraulic and pneumatic systems

Successfully in use by our customers

KHS' filling line for beverages

Chemical-resistant special bearing

KHS' filling line for beverages containing CO2 uses a patented filling valve in which each PET bottle is pressed on by the product pressure. The designers were looking for a bearing that could withstand temperatures of up to 140°C
Find out more
LEWA ecoflow dosing diaphragm pumps

Less wear on the piston­rod pin

Our iglidur® X plain bearings resistant to chemicals and temperature are also used in the ecoflow dosing diaphragm pumps from LEWA. Installed in the engine, they minimise wear on the piston rod pin.
Find out more
Overview of fluid technology customer applications

... other success stories

Discover more applications from our customers in fluid technology where dry-tech bearing products show their advantages: long service life at high temperatures and contact with chemicals. Without maintenance effort.
Find out more