Configure complete energy chain supply systems for short or long travel as well as for hanging applications.
Quickly design your energy chain system to build into your CAD model. Supports a variety of formats and systems.
Energy chains enforce a minimum bend radius for the cables and hoses they protect and offer physical protection around them. The biggest benefit is that different services can be run side by side together in the same system e.g hydraulics, power cables, data cables, fibre optic cables, fluids etc. This makes them flexible and versatile, even allowing easy and cheap cable upgrades during the system life. By being passive (i.e. being pulled and pushed by the machine), they need no extra power or drive system and being made from low friction plastics they are therefore corrosion resistant and virtually maintenance-free.
The number of cables that can be fitted into an energy chain is virtually limitless. Since we offer a full range of internal separation solutions, this can be done safely and to meet almost any layout required. The huge benefit of energy chains is that almost any combination of cables and hoses can be run in the same system, something that cannot be said of alternative technologies like busbars and festoons.
Energy chains can be used anywhere and everywhere! From electronics pick-and-place machines, to car washes, from theatre lighting cable management to nuclear decommissioning cranes, from underwater turbines to offshore oil platform skidding. Anywhere where cables and hoses are moved.
Monday to Friday from 8am - 8pm.
24h