Available in two versions: with silver anodised components or anti-reflective black anodised components
Cost down:
Supplied ready for installation and connection with a stroke length of up to 250mm
Proof:
Tested in the igus laboratory: high helix thread DS6.35x2.54mm, dynamic axial force 100N, stroke length 150mm, feed 0.06m/min., speed 251/min., 50% duty cycle, min. service life 43,967 double strokes
drylin E ready-to-install toothed belt axis ZLW-1050-ES
... slim and fast ...
Tech up:
Extremely durable thanks to stainless steel components
Addition of the ZLW stainless-steel linear module with a compact width (50mm) to the drylin modular system
Cost down:
Ready-to-install system
Proof:
Tested in the igus laboratory: drylin W linear system, Ø 10mm, carriage length 100mm, iglidur E7 liners, load 30N, service life 4,000km in continuous operation until bearing replacement
drylin E ready-to-install linear module SLWC-1030-FL
... small and strong with lead screw motor …
Tech up:
For all dryspin pitches in Ø 10mm
Cost down:
Ready-to-install system with lead screw support in the motor
Reduces installation space by up to 35%
Proof:
Tested in the igus laboratory: dryspin thread Ds10x25, stroke length 300mm, dynamic axial force 300N, speed 24rpm, duty cycle 50%, result: service life of 204,260 double strokes