Ready-to-install drylin® SLW-XY tables

Fast delivery, cost-effective and customised

With linear modules, precise adjustment of a position on a work surface can be carried out. With the drylin® SLW-XY tables, this now becomes easier. igus has developed ready-to-install XY tables suitable for your desired work surface.
  • Only 1 unit for two adjusting directions
  • For a work surface of up to 500mmx500mm
  • Same stroke lengths or individual configuration
  • Accessories will be delivered at the same time
Would you like more information about drylin® XY tables or do you need an individual consultation? Our experts will be happy to get in touch with you.
 
Contact an expert

The installation sizes of the SLW-XY tables

SLW-XY-0630

slw-xy-0630
  • Max. stroke length: 150mm
  • Carriage length: 54mm
  • Smallest option for SLW-XY system
Request a quote

SLW-XY-1040 /-PL

slw-xy-1040
  • Max. stroke length: 300mm
  • Carriage length: 73mm
  • Optional as PL= preload version
Request a quote

SLW-XY-1080 / -PL

slw-xy-1080
  • Max. stroke length: 300mm
  • Carriage length: 107mm
  • Optionally as PL= preload version
Request a quote

SLW-XY-2080

slw-xy
  • Max. stroke length: 500mm
  • Carriage length: 134mm
  • Optionally also available as preload version
Request a quote

SLW-XY-0660

slw-1660
  • Max. stroke length: 300mm
  • Carriage length: 84mm
  • Longer base length than the 0630 version
Request a quote

SLW-XY-ESJ-1040

slw-xy-esj-1040
  • Max. stroke length: 300mm
  • Carriage length: 73mm
  • Stainless steel version
Find out more

Technical data and dimensions [mm]

Order number Max. stroke
length [mm]
A
-0.3
[mm]
H

[mm]
E1
±0.15
[mm]
E2
±0.15
[mm]
Base
length lx
[mm]
Base
length ly
[mm]
f

[mm]
lt

[mm]
tk
±0.1
[mm]
ts

[mm]
tg


kt

[mm]
Usually shipped within 8 working days SLW-XY-0630 150 54 38 40 45 94 94 1.5 20 9 7 - 6
Usually shipped within 8 working days SLW-XY-0660 300 85 38 71 76 125 125 1.5 20 11 6.6 - 8
Usually shipped within 8 working days SLW-XY-1040 300 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
Usually shipped within 4 weeks SLW-XY-1040-PL (1) 300 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
Usually shipped within 4 weeks SLW-XY-1080 300 108 48 94 94 151 151 1.5 22 11 6.8 M8 6.4
Usually shipped within 4 weeks SLW-XY-1080-PL (1) 300 108 48 94 94 151 151 1.5 22 11 6.8 M8 6.4
Usually shipped within 8 working days SLW-XY-1660 400 104 72.5 84 86 154 154 1.5 25 15 9 - 8.6
Usually shipped within 4 weeks SLW-XY-2080 500 134 82 116 116 190 190 1.5 28 15 8.6 - 8.6
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Preload

Order number sg

d
[mm]
T

l1
[mm]
d1
Standard
d1
Alternative
l2
[mm]
d2
Standard
d2
Alternative
ha1
[mm]
ha2
[mm]
W
ha2-ha1
[mm]
Usually shipped within 8 working days SLW-XY-0630 M4 5 M8 15 M8 M8 15 M8 9.5 28.5 18,4 Upon request Add to shopping cart
Usually shipped within 8 working days SLW-XY-0660 M4 5 15 Tr08x1.5 15 - 9.5 28.5 19 Upon request Add to shopping cart
Usually shipped within 8 working days SLW-XY-1040 M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
Usually shipped within 4 weeks SLW-XY-1040-PL (1) M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
Usually shipped within 4 weeks SLW-XY-1080 M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
Usually shipped within 4 weeks SLW-XY-1080-PL (1) M6 10 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19 Upon request Add to shopping cart
Usually shipped within 8 working days SLW-XY-1660 M8 16 M8 20 TR14x4 8h9 20 8h9 8h9 18.5 54 35,5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLW-XY-2080 M8 20 M8 26 12h9 26 12h9 23 59 36 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Preload

drylin SLW-XY table from igus

drylin® technical accessories - control elements

  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive
Go to accessories
Accessories for drylin linear modules and linear axes


Usually shipped within 8 working days
Usually shipped within 4 weeks