drylin® linear module EGW-20 with rack and pinion drive
Part number | Max. stroke length [mm] | Weight [kg] | Additional weight per 100mm [kg] | Transmission [mm/rev] | Tooth profile | Racks material |
---|---|---|---|---|---|---|
EGW-20120 | 10,000 | 7.8 | 0.88 | 157 | Module 1 | iglidur® RN202 |
Part number | A [mm] | Al [mm] | H [mm] | E2 [mm] | E3 [mm] | E4 [mm] | C4 [mm] | f [mm] | g2 |
---|---|---|---|---|---|---|---|---|---|
EGW-20120 | 172 | 250 | 102 | 100 | 180 | 40 | 240 | 2 | M8 |
Part number | d2 h7 | I [mm] | D [mm] | K for DIN 912 - M6 | as [mm] | lu [mm] | ha [mm] | Al2 [mm] | |
---|---|---|---|---|---|---|---|---|---|
EGW-20120 | 14 | 417 | 20 | M8 | 120 | 40 | 59 | 150 |