Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Electrostatically discharging 3D printed components

iglidur® i8-ESD is an electrostatically dissipative SLS material for long-lasting, abrasion-resistant 3D printing components. It is ideal for applications where ESD specifications are essential for avoiding damage to electronic components and manufacturing anti-static parts for machines that require ATEX certification.
New product: iglidur® i9-ESD has a lower conductivity than iglidur i8-ESD, which prevents unwanted discharge currents between sensitive electrical components. This makes it particularly suitable for electronic connectors.
In addition to its antistatic specifications, iglidur i8-ESD and i9-ESD are also characterised by their outstanding rigidity, as a result of which the parts are deformed to a lesser degree than other materials under the same load.
Visit the shop

iglidur i8-ESD

  • Contact resistance 104 to 107ohms x cm
  • SLS powder can be processed on all regular SLS systems
  • Available in 2kg containers for processing on low-cost systems with and without CO2 lasers
  • Manufacturing time of components in the 3D printing service: 7-10 days
More about iglidur i8-ESD in the material shop

New: iglidur i9-ESD

  • Contact resistance 106 to 109ohms x cm
  • Medium conductivity for the production of highly sensitive electronic components
  • SLS powder can be processed on all regular SLS systems
  • Manufacturing time of components in the 3D printing service: 7-10 days
More about iglidur i9-ESD in the material shop
Electrostatically dissipative (ESD) gripper

Free sample component

Order a 3D-printed sample gripper made of iglidur i8-ESD free of charge and take a look at the SLS material.
Order a free sample
Calculate ESD gear service life

Service life calculator

Simply enter the application parameters to determine the expected service life for ESD gears printed in 3D.
To the gear service life calculator
Tech up

Tech up

  • Electrostatically dissipative (ESD)
  • Contact resistance:
    iglidur i8-ESD 104 to 107ohms x cm
    iglidur i9-ESD 106 to 109 ohms x cm
  • Excellent service life - for example, a pivoting abrasion resistance factor of 2 to PA12
  • Can be processed on regular laser sintering systems
  • Suitable for explosion risk areas and ATEX certification
  • Reworking, grinding and
    chemical smoothing with the online 3D printing service
  • Lubrication and maintenance-free
cost down

Cost down

  • No minimum order quantity, no
    tool costs
  • No machine failure: predictable gear service life
  • Delivery time: three days outbound
  • Component entirely black, no additional dyeing necessary
  • Compare prices online immediately
proof

Proof

  • ESD properties are essential, particularly in the electronics industry, for avoiding damage to electronic components
  • Also interesting for all other industries in which avoiding electrostatic charges is important
  • 3D printing put to the test
  • ESD specification test report
Recycle

Sustainability

  • No lubrication necessary
  • Can be recycled
  • 3D printing: low material requirements, since there is no waste or sprue

Tested! iglidur® I8-ESD wear test

iglidur® I8 wear test

Pivot wear 2MPa 0.01m/s

Vertical axis: wear rate [µm/km]
iglidur® I8 wear test

Linear wear: 1 Mpa 0.1m/s stroke 5mm

Vertical axis: wear rate [µm/km]

Further wear-resistant ESD components from igus


More information about igus® 3D printing

News

Discover our new products and service tools for additive manufacturing!

igus test laboratory

Tested!

3D printing materials made of iglidur compared to PLA, ABS and other materials and manufacturing processes.

3D printing service

Customised, additively manufactured components with the online 3D printing service in just a few steps.

3D printing materials

Discover our other abrasion-resistant plastics for industrial use.

Consulting

I would be happy to answer your questions

Photo
Dean Aylott

drytech® sales manager

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH