Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Power & Signal

Number of products: 8

Han E® module 09140063001 / 09140063101

Number of contacts: 6
Electrical data: 16A/500V
Conductor cross section: 0.14 ... 4mm²
Connection type: Crimp connection, Han® E
from £ 4.48/Pc.
To the online shop

Han EE® module 09140083001 / 09140083101

Number of contacts: 8
Electrical data: 16A/400V
Conductor cross section: 0.14 ... 4mm²
Connection type: Crimp connection, Han® E
from £ 9.12/Pc.
To the online shop

Han EEE® module 09140203001 / 09140203101

Number of contacts: 20
Electrical data: 16A/500V
Conductor cross section: 0.14 ... 4mm²
Connection type: Crimp connection, Han® E
from £ 20.50/Pc.
To the online shop

Han E® protected module 09140063041 / 09140063141

Number of contacts: 6
Electrical data: 16A/830V
Conductor cross section: 0.14 ... 4mm²
Connection type: Crimp connection, Han® E
from £ 7.05/Pc.
To the online shop

Han E® Quick Lock module 09140062633 / 09140062733

Number of contacts: 6
Electrical data: 16A/500V
Conductor cross section: 0.5 ... 2.5mm²
Connection type: Quick Lock connection
from £ 9.90/Pc.
To the online shop

Han EE® Quick Lock Module 09140082633 / 09140082733

Number of contacts: 8
Electrical data: 16A/400V
Conductor cross section: 0.5 ... 2.5mm²
Connection type: Quick Lock connection
from £ 18.51/Pc.
To the online shop

Han® ES module 09140052616 / 09140052716

Number of contacts: 5
Electrical data: 16A/400V
Conductor cross section: 0.14 ... 2.5mm²
Connection type: Cage clamp connection
from £ 14.60/Pc.
To the online shop

Han E® screw module 09140052601 / 09140052701

Number of contacts: 5
Electrical data: 16A/230V/400V
Conductor cross section: 0.5... 2.5mm²
Connection type: Screw connection
from £ 9.50/Pc.
To the online shop

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH