Wind power industry

Severe temperature fluctuations, strong winds, turbulence and sand storms: wind turbines have to work reliably even when exposed to harsh weather conditions. igus® offers many solutions for wind turbines as well as for the associated equipment used in production, transport and installation. These can help you reduce downtime and costs. The components required include robust energy chains and highly flexible cables for torsional movements which are used in towers, azimuth systems and rotor blade adjustment. Lubrication-free wear-resistant bar stock and high-performance plain bearings are ideally suited for use in rotor blade adjustment and brake systems.

  • Suitable for small installation spaces, tight radii
  • Maintenance-free and lubrication-free bearings
  • Fail-safe cables with a 36-month guarantee
  • High static and dynamic load capacity

Would you like more information about the igus® range of products? Our experts will be happy to get in touch with you.

Contact an expert

Products for wind turbines

chainflex® cables

chainflex robot cable subject to torsion
  • For torsion applications with +/- 180° with a cable length of 1 m
  • 4 year guarantee
Find out more

Twisterband

twisterband
  • Rotary movements up to 7,000°
  • Rotary speeds up to 180°/s
  • Modular and easy to fill
Find out more

3D energy chain

Energy chain triflex R
  • Defined bend radius
  • +/- 10° twist per chain link
  • High tensile strength
Find out more

Heavy-duty plain bearing

Q2E iglidur plain bearings
  • Optimised for high absorption of edge loads
Find out more

e-loop®

e-loop
  • e-chain® as an alternative to the service loop
Find out more

triflex® TRX

triflex
  • Telescopic and twistable energy chains
Find out more

Use igus® products in Wind power industry

iglidur plain bearing in the rotor lock

Rotor lock systems

iglidur® plain bearings TX1
  • Up to 200MPa static and 140MPa dynamic
  • Wear-resistant and dimensionally strong
Visit the shop
iglidur plain bearing in the blade-angle adjusting system

Pitch actuators

iglidur® plain bearings TX1
  • Up to 200MPa static and 140MPa dynamic
  • Wear-resistant and dimensionally strong
Visit the shop
iglidur bar stock plates in azimuth brakes

Azimuth and rotor brakes

Customised iglidur® X or F parts
  • Bar stock or injection-moulded parts
  • High wear resistance and compressive strength
Visit the shop

Azimuth adjustment

iglidur bar stock plates in the azimuth

Sliding plates iglidur® W300

  • Extremely high wear resistance
  • Low coefficient of friction
  • Resistant to dirt
Visit the shop

Energy supply for nacelle

e-loop in wind turbine

Modular energy chain system e-loop

  • Modular system, easy to open
  • Protects against impact due to robust PU outer body
Find out more

Rotor blade and azimuth adjustment

RBR rotating energy supply in the rotor blade and in the azimuth adjustment system

RBR rotating energy supply

  • For high fill weights and restricted spaces
  • Rotation angle up to 900°
  • high wearing material
Find out more

Application example: wind turbines


Further information